BQ2403X Status: ACTIVE

bqTINY(TM)-III Single-Chip Charge and Dynamic Power-Path Management IC Family


      
         
Alert me about changes<br/>to this product


 BQ24030 BQ24031 BQ24032A BQ24035 BQ24038 
# Series Cells1  1  1  1  1  
Charge Current(Max)(A)1.5  1.5  1.5  1.5  1.5  
Charge Status Outputs2  2  2  2  2  
Control TopologyLinear  Linear  Linear  Linear  Linear  
Primary Charge Termination MethodMinimum Current  Minimum Current  Minimum Current  Minimum Current  Minimum Current  
Pin/Package20QFN  20QFN  20QFN  20QFN  20QFN  
Vin(Max)(V)18  18  18  18  18  
Battery Charge Voltage(V)4.2  4.1  4.2  4.2  4.36  
Optional FunctionsVout Regulated to 6V  Vout Regulated to 6V  Vout Regulated to 4.4V  Vout cutoff at 6V  Vout Regulated to 4.4V  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24030: Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V
  • BQ24740: Multi-Cell Synchronous Switch-mode Battery Charger
  • TPS65191: 7-Channel Level Shifter for LCD Displays
  • TL4242: Adjustable LED Driver
  • TPS65051: 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN
    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ24030 Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24740 Multi-Cell Synchronous Switch-mode Battery Charger BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS65191 7-Channel Level Shifter for LCD Displays LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TL4242 Adjustable LED Driver LIGHTING AND DISPLAY SOLUTIONS-LED DRIVERS TI customers also evaluated this product.
TPS65051 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here