BQ24052 Status: ACTIVE

800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection, Rntc=100k


      
         
Alert me about changes<br/>to this product

 BQ24050 BQ24052BQ24055 
# Series Cells1  1  1  
Charge Current(Max)(A)0.8  0.8  0.8  
Charge Status Outputs2  2  2  
Control TopologyCC/CV  CC/CV  CC/CV  
Primary Charge Termination MethodProgram Term  Program Term  Program Term  
Pin/Package10SON  10SON  12SON  
Vin(Max)(V)4.45-6.45  4.45-6.45  4.45-6.45  
Battery Charge Voltage(V)4.2  4.2  4.2  
Optional FunctionsLi-Ion Charger  Li-Ion Charger  Li-Ion Charger  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24055: 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection and PG
  • BQ24040: 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Auto Start. Vovp=6.6V
  • BQ24753A: Host-Controlled Li-Ion and Li-Polymer Battery Charger with Low Iq and System Power Selector

More Related Products

Product Information

Features

  • CHARGING
    • 1% Charge Voltage Accuracy
    • 10% Charge Current Accuracy
    • Pin Selectable USB 100mA and 500mA Maximum Input Current Limit
    • Programmable Termination and Precharge Threshold
  • PROTECTION
    • 30V Input Rating; with 6.6V Input Overvoltage Protection
    • Input Voltage Dynamic Power Management
    • 125°C Thermal Regulation; 150°C Thermal Shutdown Protection
    • OUT Short-Circuit Protection and ISET short detection
    • Operation over JEITA Range via Battery NTC - ½ Fast-Charge-Current at Cold, 4.06V at Hot
    • Fixed 10 Hour Safety Timer
  • SYSTEM
    • Auto Input Source Detection (D+,D– Pins)No Device Transceiver RequiredUSB Friendly
    • Automatic Termination and Timer Disable Mode (TTDM) for Absent Battery Pack With Thermistor
    • Status Indication – Charging/Done
    • Available in Small 2×2mm2 DFN-10 or 2×3mm2 DFN-12 Packages
  • APPLICATIONS
    • Smart Phones
    • PDAs

View All Features in Datasheet

Description

The bq2405x series of devices are highly integrated Li-ion linear chargers devices targeted at space-limited portable applications. The devices operate from either a USB port or AC adapter. The high input voltage range with input overvoltage protection supports low-cost unregulated adapters.

The bq2405x has a single power output that charges the battery. A system load can be placed in parallel with the battery as long as the average system load does not keep the battery from charging fully during the 10 hour safety timer.

The battery is charged in three phases: conditioning, constant current and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if an internal temperature threshold is exceeded.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
BQ24052DSQRACTIVE1.45 | 1kuSON (DSQ) | 10 3000 | LARGE T&RPurchase Samples
BQ24052DSQTACTIVE1.60 | 1kuSON (DSQ) | 10 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksBQ24052DSQR
None Reported
View Distributors
TI Lead Time*: 16 WeeksBQ24052DSQT
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24052DSQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 
BQ24052DSQT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24052 Help

Datasheet

User Guides

View User Guides for Battery Charge Management

Selection Guides

Tools & Software

NamePart # Company Tool / Software Type
BQ24052 Evaluation Module: 0.8-A, Single-Input, Single-Cell Li-Ion Battery ChargerBQ24052EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ24055 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection and PG BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24040 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Auto Start. Vovp=6.6V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24753A Host-Controlled Li-Ion and Li-Polymer Battery Charger with Low Iq and System Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24050 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection. Rntc=10k BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24104 Synchronous Switchmode, Li-Ion & Li-Pol Charge Mngmt IC (bqSwitcher) BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24080 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Charge Enable BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24079 1.2A USB-Friendly Li-Ion Battery Charger and Power-Path Management IC with 4.1 VBAT BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24030 Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24032A Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24088 750 mA Single Chip Li-Ion/Li-Pol Charge Management IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here