|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
bqSWITCHER, PowerPAD are trademarks of Texas Instruments. Description
The bqSWITCHER series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package. The system-controlled version provides additional inputs for full charge management under system control. The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user- selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold. The bqSWITCHER automatically enters sleep mode when VCC supply is removed. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| BQ24100RHL | PREVIEW | -40 to 85 | QFN (RHL) | 20 | View | 50 | Not Available | ||
| BQ24100RHLR | ACTIVE | -40 to 85 | 2.15 | 1ku | QFN (RHL) | 20 | View | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| BQ24100RHLR | As of 12:03 PM GMT, 03 Jul 2009 | As of 12:03 PM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 12 Weeks | Americas | Arrow | >1k | |||
| DigiKey | >1k | |||||
| Asia | WPI | >1k | ||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24100RHLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24100 
View Application Notes for Battery Charge Management
| Name | Part # | Company | Tool / Software Type |
| Temp Sense Designer Software | TEMPSENSE-SW | Texas Instruments | Analysis Software |
| BQ24100 Evaluation Module | BQ24100EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ24115 | Host-controlled Synchronous, Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 cells | TI customers also evaluated this product. | |
| BQ2000 | Switch-mode Multi-Chemistry Battery Charger with Peak Voltage Detection Termination | TI customers also evaluated this product. | |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | TI customers also evaluated this product. | |
| BQ24105 | Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells | TI customers also evaluated this product. | |
| BQ24104 | Synchronous Switchmode, Li-Ion & Li-Pol Charge Mngmt IC (bqSwitcher) | TI customers also evaluated this product. | |
| BQ24070 | Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V | TI customers also evaluated this product. | |
| UCC28051 | PFC Controller for low to medium power applications requiring compliance with IEC 1000-3-2 | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| REF3020 | 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | REFERENCES-SERIES VOLTAGE REFERENCES | TI customers also evaluated this product. |
| TPS61070 | Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| UCC3895 | BiCMOS Advanced Phase Shift PWM Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| LM317 | 3/4 Pin 1.5A Adjustable Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS71501 | Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS61020 | Adjustable, 1.5-A Switch, 96% Efficient Boost Converter with Down-Mode, QFN-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS73701 | Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS3103K33 | Ultra-Low Supply Current/Supply Voltage Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |

No Tags are Available for this Part Number