BQ24123 Status: ACTIVE

Synchronous Switch-Mode 2-cell Li-Ion Charger w/2A FET, enhanced EMI performance


      
         
Alert me about changes<br/>to this product

 BQ24120 BQ24123BQ24125 
# Series Cells1  1, 2  1, 2, 3  
Charge Current(Max)(A)2  2  2  
Charge Status Outputs2  2  2  
Control TopologySwitchmode  Switchmode  Switchmode  
Switching Frequency(kHz)1100  1100  1100  
Primary Charge Termination MethodMinimum Current  Minimum Current  Minimum Current  
Pin/Package20QFN  20QFN  20QFN  
Vin(Max)(V)20  20  20  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • Product Information

    Features

    • Enhanced EMI Performance
    • Integrated Power FETs For Up To 2-A Charge Rate
    • Suitable For 1-, 2-, or 3-Cell Li-Ion and Li-Polymer Battery Packs
    • Synchronous Fixed-Frequency PWM Controller Operating at 1.1 MHz With 0% to 100% Duty Cycle
    • High-Accuracy Voltage and Current Regulation
    • Status Outputs For LED or Host Processor Interface Indicates Charge-In-Progress, Charge Completion, Fault, and AC-Adapter Present Conditions
    • 20-V Absolute Maximum Voltage Rating on IN and OUT Pins
    • Accurate High-Side Battery Current Sensing
    • Battery Temperature Monitoring
    • Automatic Sleep Mode for Low Power Consumption
    • Reverse Leakage Protection Prevents Battery Drainage
    • Thermal Shutdown and Protection
    • Built-In Battery Detection
    • Available in 20 pin 3,5 mm x 4,5 mm QFN Package
    • APPLICATIONS
      • Handheld Products
      • Portable Media Players
      • Industrial and Medical Equipment
      • Portable Equipment
      • Portable DVD Players

    View All Features in Datasheet

    Description

    The bqSWITCHER™ series are highly integrated Li-ion and Li-polymer switch-mode charge management devices targeted at a wide range of portable applications. The bqSWITCHER™ series offers integrated synchronous PWM controller and power FETs, high-accuracy current and voltage regulation, charge preconditioning, charge status, and charge termination, in a small, thermally enhanced QFN package.

    The bqSWITCHER charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on user- selectable minimum current level. A programmable charge timer provides a safety backup for charge termination. The bqSWITCHER automatically restarts the charge cycle if the battery voltage falls below an internal threshold.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
    BQ24123RHLRACTIVE-40 to 852.15 | 1kuQFN (RHL) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
    BQ24123RHLRG4ACTIVE-40 to 852.15 | 1kuQFN (RHL) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
    BQ24123RHLTACTIVE-40 to 852.35 | 1kuQFN (RHL) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol
    BQ24123RHLTG4ACTIVE-40 to 852.35 | 1kuQFN (RHL) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:15 PM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksBQ24123RHLR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksBQ24123RHLRG4
    None Reported
    View Distributors
    TI Lead Time*: 16 WeeksBQ24123RHLT
    None Reported
    View Distributors
    TI Lead Time*: 16 WeeksBQ24123RHLTG4
    AsiaFarnell Asia 4
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    BQ24123RHLR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24123RHLRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24123RHLT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24123RHLTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for BQ24123 Help

    Datasheet

    Application Notes

    View Application Notes for Battery Charge Management

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    Temp Sense Designer SoftwareTEMPSENSE-SWTexas InstrumentsAnalysis Software
    bq24123 Evaluation ModuleBQ24123EVM-002Texas InstrumentsDevelopment Boards/EVMs
    Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here