|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The bq24150A/1A is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24150A/1A integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package. The bq24150A/1A charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| BQ24150AYFFR | ACTIVE | -40 to 85 | 2.00 | 1ku | DSBGA (YFF) | 20 | 3000 | LARGE T&R | |
| BQ24150AYFFT | ACTIVE | -40 to 85 | 2.20 | 1ku | DSBGA (YFF) | 20 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:15 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksBQ24150AYFFR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksBQ24150AYFFT | |||
| Americas | Arrow | 250 | |
| Avnet | 250 | ||
| Newark | 250 | ||
| Worldwide | DigiKey | 487 | |
| Mouser Electronics | 250 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24150AYFFR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | |
| BQ24150AYFFT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24150A 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ24150 | Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ2954 | Switch-mode Li-Ion Charge Controller | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24151A | Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24050 | 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection. Rntc=10k | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24079 | 1.2A USB-Friendly Li-Ion Battery Charger and Power-Path Management IC with 4.1 VBAT | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24100 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1-Cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24753A | Host-Controlled Li-Ion and Li-Polymer Battery Charger with Low Iq and System Power Selector | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24072 | USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24704 | Low Cost, Host-Controlled Li-Ion and Li-Polymer Battery Charger With Low Iq | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ25040 | 1.1A, Single-Input, Single Cell Li-Ion Battery Charger With 50mA LDO in 2x3 QFN | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ27510-G1 | System-Side Impedance-Track Fuel Gauge With Direct Battery Connection | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |

No Tags are Available for this Part Number