BQ24151 Status: ACTIVE

Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 BQ24150 BQ24150A BQ24151BQ24151A BQ24152 
# Series Cells1  1  1  1  1  
Charge Current(Max)(A)1.25  1.25  1.25  1.25  1.25  
Charge Status Outputs1  1  1  1  1  
Control TopologySwitchmode  Switchmode  Switchmode  Switchmode  Switchmode  
Switching Frequency(kHz)3000  3000  3000  3000  3000  
Primary Charge Termination MethodMinimum Current   Minimum Current   Minimum Current  
Pin/Package20DSBGA  20DSBGA  20DSBGA  20DSBGA  20DSBGA  
Vin(Max)(V)20  20  20  20  20  
Optional Functions Automatic Charging   Automatic High Impedance Mode   
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24741: Multi-Cell Synchronous Switch-mode Charger With Low Iq and Accurate Trickle Charge
  • BQ2004: Switch-mode NiCd/NiMH Battery Charger w/Negative dV, Peak Voltage Detection, dT/dt Termination
  • BQ24150A: Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support
  • BQ27505-J2: System-Side Impedance Track™ Fuel Gauge
  • TPS61097-33: 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23
  • BQ27505-J3: System-Side Impedance Track™ Fuel Gauge

More Related Products

Product Information

Features

  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100 mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5% (25°C), ±1% (0°C to 125°C)
    • Charge Current Regulation Accuracy: ±5%
  • High-Efficiency Mini-USB/AC Battery Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 6-V Maximum Operating Input Voltage
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.25-A Charge Rate
  • Programmable Charge Parameters through I2C Interface (up to 3.4 Mbps):
    • Input Current
    • Fast-Charge/Termination Current
    • Charge Voltage (3.5 V to 4.44 V)
    • Safety Timer
    • Termination Enable
  • Synchronous Fixed-Frequency PWM Controller Operating at 3 MHz With 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power Consumption
  • Safety Timer with Reset Control
  • Reverse Leakage Protection Prevents Battery Drainage

View All Features in Datasheet

Description

The bq24150/1 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The bq24150/1 integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

The bq24150/1 charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
BQ24151YFFRACTIVE-40 to 852.15 | 1kuDSBGA (YFF) | 20 3000 | LARGE T&R
BQ24151YFFTACTIVE-40 to 852.35 | 1kuDSBGA (YFF) | 20 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:15 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksBQ24151YFFR
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 14 WeeksBQ24151YFFT
AmericasAvnet 500
AsiaFarnell Asia 250
EuropeArrow Southern Europe 250
EBV Elektronik 250
Farnell 250
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24151YFFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 
BQ24151YFFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMView 

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24151 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
BQ24151 Evaluation ModuleBQ24151EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools
BQ2415x Family Evaluation Module SoftwareBQ2415XEVM-SW Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ24741 Multi-Cell Synchronous Switch-mode Charger With Low Iq and Accurate Trickle Charge BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ2004 Switch-mode NiCd/NiMH Battery Charger w/Negative dV, Peak Voltage Detection, dT/dt Termination BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24150A Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24150 Fully Integrated Switch-Mode One-Cell Li-Ion Charger with Full USB Compliance and USB-OTG Support BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24745 SMBus-Controlled Level 2 Multi-Chemistry Battery Charger With Input Current Detect Comparator BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ25010 500mA Li-Ion Charger w/Integrated 150mA Synchronous Buck Converter, Output Adjustable BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24450 Integrated Charge Controller for Lead-Acid Batteries BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24072 USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ2005 Switch-mode NiCd/NiMH Battery Charger for Sequential Charging Of Dual Battery Packs BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24031 Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output Regulated to 6V Battery BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ27505-J2 System-Side Impedance Track™ Fuel Gauge BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TPS61097-33 0.9Vin, 3.3Vout Boost Converter with Bypass Switch - 5nA Shutdown Current, SOT-23 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
BQ27505-J3 System-Side Impedance Track™ Fuel Gauge BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here