BQ24204 Status: ACTIVE

500-mA, 4.2-V Li-Ion Charger for Current-Limited App. in MSOP-8


      
         
Alert me about changes<br/>to this product

 BQ24200 BQ24201 BQ24202 BQ24203 BQ24204BQ24205 
# Series Cells1  1  1  1  1  1  
Charge Current(Max)(A)0.5  0.5  0.5  0.5  0.5  0.5  
Charge Status Outputs1  1  1  1  0  0  
Control TopologyCurrent Limited  Current Limited  Current Limited  Current Limited  Current Limited  Current Limited  
Primary Charge Termination MethodMinimum Current  Minimum Current  Minimum Current  Minimum Current  Minimum Current  Minimum Current  
Pin/Package8MSOP-PowerPAD  8MSOP-PowerPAD  8MSOP-PowerPAD  8MSOP-PowerPAD  8MSOP-PowerPAD  8MSOP-PowerPAD  
Vin(Max)(V)16.5  16.5  16.5  16.5  16.5  16.5  
Battery Charge Voltage(V)4.2  4.1  4.2  4.1  4.2  4.1  
Optional FunctionsSTAT and TS  STAT and TS  STAT  STAT    
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24055: 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection and PG
  • BQ24705: Host-Controlled Multi-Chemistry Battery Charger With Low Input Power Detect
  • BQ24200: 500-mA, 4.2-V Li-Ion Charger for Current-Limited App. w/Temp Sense in MSOP-8

More Related Products

Product Information

Features

  • Designed Specifically to Work With Current-Limited Wall Supplies
  • Ideal for Low Dropout Charger Design for Single-Cell Li-Ion Packs With Coke or Graphite Anodes
  • Integrated PowerFET for 500 mA
  • Integrated Voltage Regulation With 0.5% Accuracy
  • Battery Insertion and Removal Detection
  • Charge Termination by Minimum Current and Time
  • Pre-Charge Conditioning With Safety Timer
  • Sleep Mode for Low-Power Consumption
  • Charge Status Output for LED or Host Processor Interface Indicates
  • Charge-in-Progress, Charge Completion, and Fault Conditions
  • Optional Temperature Monitoring Before and During Charge
  • Small, 8-Pin Power-Pad MSOP Package

Description

The bq2420x series are simple Li-Ion linear charge management devices targeted at low-cost and space limited charger applications. The bq2420x series offer integrated powerFET, high-accuracy voltage regulation, temperature monitoring, charge status, and charge termination, in a single monolithic device.

The bq2420x is designed to work with a current-limited wall-mount transformer and therefore does not provide any current regulation. However, these devices offer a fixed internal current limit to prevent damage to the internal powerFET. A time-limited pre-conditioning phase is provided to condition deeply discharged cells. Once the battery reaches the charge voltage, the high accuracy voltage regulation loop takes over and completes the charge cycle.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
BQ24204DGNACTIVE-40 to 850.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol
BQ24204DGNG4ACTIVE-40 to 850.95 | 1kuMSOP-PowerPAD (DGN) | 8 View 80 | TUBE Download CAD Format for this Symbol
BQ24204DGNRACTIVE-40 to 850.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
BQ24204DGNRG4ACTIVE-40 to 850.85 | 1kuMSOP-PowerPAD (DGN) | 8 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:16 PM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksBQ24204DGN
AmericasRochester Electronics >1k
AsiaWPI 221
WorldwideDigiKey 132
TI Lead Time*: 14 WeeksBQ24204DGNG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksBQ24204DGNR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksBQ24204DGNRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24204DGN RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
BQ24204DGNG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
BQ24204DGNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
BQ24204DGNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24204 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Temp Sense Designer SoftwareTEMPSENSE-SWTexas InstrumentsAnalysis Software
BQ24200 500-mA Charger Evaluation Module for Current-limited ApplicationsBQ24200EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ24055 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection and PG BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24705 Host-Controlled Multi-Chemistry Battery Charger With Low Input Power Detect BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24200 500-mA, 4.2-V Li-Ion Charger for Current-Limited App. w/Temp Sense in MSOP-8 BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ25015 Dual Input Charger with Integrated Synchronous Buck Converter, Output Adjustable BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24109 Synchronous Switchmode, Li-Ion & Li-Pol Charge Mngmt IC (bqSwitcher) BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ25010 500mA Li-Ion Charger w/Integrated 150mA Synchronous Buck Converter, Output Adjustable BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24050 800mA, Single-Input, Single Cell Li-Ion Battery Charger with Automatic AC/USB Detection. Rntc=10k BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24086 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24202 500-mA, 4.2-V Li-Ion Charger for Current-Limited App. w/Charge Status in MSOP-8 BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24100 Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1-Cell BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here