BQ24314 Status: ACTIVE

Charger front end protection IC with 30V max vin and 5.85V OVP


      
         
Alert me about changes<br/>to this product

 BQ24300 BQ24304 BQ24313 BQ24314BQ24314A BQ24315 BQ24316 
Input Voltage(Max)(V)30  30  30  30  30  30  30  
Input Over-Voltage Protection(V)10.5  10.5  10.5  5.85  5.85  5.85  6.80  
Input Over-Current Protection(A)0.3  0.3  Programmable up to 1.5  Programmable up to 1.5  1.5  1.5  Programmable up to 1.5  
Battery Over-Voltage Protection(Max)(V)4.4  4.4  4.4  4.4  4.4  4.4  4.4  
Battery Over-Voltage Protection(Typ)(V)4.35  4.35  4.35  4.35  4.35  4.35  4.35  
Optional FunctionsReverse polarity protection  Reverse polarity protection  Fault Indication  Fault indication   Fault Indication  Fault indication  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC1G126: Single Bus Buffer Gate With 3-State Outputs
  • TPS61042: 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications
  • TL082: JFET-Input Operational Amplifier
  • Product Information

    Features

    • Provides Protection for Three Variables:
      • Input Overvoltage, with Rapid Response in <: 1 µs
      • User-Programmable Overcurrent with Current Limiting
      • Battery Overvoltage
    • 30V Maximum Input Voltage
    • Supports up to 1.5A Input Current
    • Robust Against False Triggering Due to Current Transients
    • Thermal Shutdown
    • Enable Input
    • Status Indication — Fault Condition
    • Available in Space-Saving Small 8 Lead 2×2 SON and 12 Lead 4x3 SON Packages
    • APPLICATIONS
      • Mobile Phones and Smart Phones
      • PDAs
      • MP3 Players
      • Low-Power Handheld Devices
      • Bluetooth Headsets

    PowerPAD Is a trademark of Texas Instruments

    Description

    The bq24314 and bq24316 are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it becomes too hot. The input overcurrent threshold is user-programmable.

    The IC can be controlled by a processor and also provides status information about fault conditions to the host.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
    BQ24314DSGRACTIVE-40 to 850.55 | 1kuSON (DSG) | 8 3000 | LARGE T&R Download CAD Format for this Symbol
    BQ24314DSGRG4ACTIVE-40 to 850.55 | 1kuSON (DSG) | 8 3000 | LARGE T&R Download CAD Format for this Symbol
    BQ24314DSGTACTIVE-40 to 850.65 | 1kuSON (DSG) | 8 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
    BQ24314DSGTG4ACTIVE-40 to 850.65 | 1kuSON (DSG) | 8 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
    BQ24314DSJRACTIVE-40 to 850.55 | 1kuSON (DSJ) | 12 3000 | LARGE T&R Download CAD Format for this Symbol
    BQ24314DSJRG4ACTIVE-40 to 850.55 | 1kuSON (DSJ) | 12 3000 | LARGE T&R Download CAD Format for this Symbol
    BQ24314DSJTACTIVE-40 to 850.65 | 1kuSON (DSJ) | 12 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
    BQ24314DSJTG4ACTIVE-40 to 850.65 | 1kuSON (DSJ) | 12 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 12:16 PM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksBQ24314DSGR
    AmericasArrow >1k
    Newark >1k
    AsiaFarnell Asia >1k
    EuropeCompel 95
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksBQ24314DSGRG4
    EuropeEBV Elektronik >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksBQ24314DSGT
    AsiaFarnell Asia 250
    WPI 138
    EuropeFarnell 250
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksBQ24314DSGTG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksBQ24314DSJR
    AsiaWPI >1k
    WorldwideDigiKey >1k
    TI Lead Time*: 16 WeeksBQ24314DSJRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksBQ24314DSJT
    WorldwideDigiKey  Available
    TI Lead Time*: 16 WeeksBQ24314DSJTG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    BQ24314DSGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24314DSGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24314DSGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24314DSGTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24314DSJR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24314DSJRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24314DSJT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    BQ24314DSJTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for BQ24314 Help

    Datasheet

    Application Notes

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    BQ24314 Evaluation ModuleBQ24314EVMTexas InstrumentsDevelopment Boards/EVMs
    Evaluation Moldule for BQ24314 Li+ Charger Front End Protection ICBQ24314EVM-251Texas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    TPS61042 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
    TL082 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    TPS65051 6-channel Power Mgmt IC with 2 DC/DCs, 4 LDOs, in 4x4mm QFN POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
    OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
    SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
    OPA348 1MHz, 45uA, RRIO, Single Op Amp PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
    LM239 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here