|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments Description
The bq24314A is a highly integrated circuit designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it exceeds 140°C. The input overcurrent threshold is user-programmable. The IC can be controlled by a processor and also provides status information about fault conditions to the host. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| BQ24314ADSGR | ACTIVE | -40 to 125 | 0.55 | 1ku | SON (DSG) | 8 | 3000 | LARGE T&R | |
| BQ24314ADSGRG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SON (DSG) | 8 | 3000 | LARGE T&R | |
| BQ24314ADSGT | ACTIVE | -40 to 125 | 0.65 | 1ku | SON (DSG) | 8 | 250 | SMALL T&R | Purchase Samples |
| BQ24314ADSGTG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SON (DSG) | 8 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksBQ24314ADSGR | |||
| Asia | WPI | 180 | |
| TI Lead Time*: 16 WeeksBQ24314ADSGRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksBQ24314ADSGT | |||
| Americas | Avnet | 500 | |
| Newark | 291 | ||
| Rochester Electronics | 500 | ||
| Asia | Farnell Asia | 291 | |
| Worldwide | Mouser Electronics | 240 | |
| TI Lead Time*: 16 WeeksBQ24314ADSGTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24314ADSGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24314ADSGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24314ADSGT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24314ADSGTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24314A 
| Name | Part # | Company | Tool / Software Type |
| BQ24314A Li+ Charger Front End Protection IC Evaluation Module | BQ24314AEVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ24314 | Charger front end protection IC with 30V max vin and 5.85V OVP | BATTERY MANAGEMENT-CHARGER FRONT END PROTECTION | TI customers also evaluated this product. |
| TXS0102 | 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| BQ29419 | Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| SN74LVC2G126 | Dual Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS650240 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| SN74LVC1G02 | Single 2-Input Positive-NOR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| ADS1242 | 24-Bit ADC, 4 Ch, PGA 1:128, 50/60 Hz Notch, 0.6 mW Power Consumption | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| BQ24074 | USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, 10.5V OVP | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS73201 | Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| THS5651A | 10-Bit, 125MSPS, CommsDAC, Diff. Scalable Current Outputs between 2mA to 20mA | DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number