|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments Description
The bq24313 and bq24315 are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. The output acts as a linear regulator. The output is regulated to VO(REG) for inputs between VO(REG) and the overvoltage threshold. If an input overvoltage condition occurs, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it exceeds 140°C. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| BQ24315DSGR | ACTIVE | -40 to 125 | 0.55 | 1ku | SON (DSG) | 8 | 3000 | LARGE T&R | |
| BQ24315DSGRG4 | ACTIVE | -40 to 125 | 0.55 | 1ku | SON (DSG) | 8 | 3000 | LARGE T&R | |
| BQ24315DSGT | ACTIVE | -40 to 125 | 0.65 | 1ku | SON (DSG) | 8 | 250 | SMALL T&R | Purchase Samples |
| BQ24315DSGTG4 | ACTIVE | -40 to 125 | 0.65 | 1ku | SON (DSG) | 8 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksBQ24315DSGR | |||
| Worldwide | DigiKey | 220 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksBQ24315DSGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksBQ24315DSGT | |||
| Americas | Avnet | 250 | |
| Newark | 400 | ||
| Rochester Electronics | 500 | ||
| Asia | Farnell Asia | 400 | |
| WPI | 155 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 16 WeeksBQ24315DSGTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24315DSGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24315DSGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24315DSGT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24315DSGTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24315 
| Name | Part # | Company | Tool / Software Type |
| Evaluation Module for Li+ Charger Front End Protection IC | BQ24315EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ24314 | Charger front end protection IC with 30V max vin and 5.85V OVP | BATTERY MANAGEMENT-CHARGER FRONT END PROTECTION | TI customers also evaluated this product. |

No Tags are Available for this Part Number