|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD Is a trademark of Texas Instruments Description
The bq24314 and bq24316 are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the IC immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current at the threshold value, and if the overcurrent persists, switches the pass element OFF after a blanking period. Additionally, the IC also monitors its own die temperature and switches off if it becomes too hot. The input overcurrent threshold is user-programmable. The IC can be controlled by a processor and also provides status information about fault conditions to the host. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Samples |
| BQ24316DSGR | ACTIVE | -40 to 85 | 0.55 | 1ku | SON (DSG) | 8 | 3000 | LARGE T&R | ||
| BQ24316DSGRG4 | ACTIVE | -40 to 85 | 0.55 | 1ku | SON (DSG) | 8 | 3000 | LARGE T&R | ||
| BQ24316DSGT | ACTIVE | -40 to 85 | 0.65 | 1ku | SON (DSG) | 8 | 250 | SMALL T&R | Purchase Samples | |
| BQ24316DSGTG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | SON (DSG) | 8 | 250 | SMALL T&R | Purchase Samples | |
| BQ24316DSJR | ACTIVE | -40 to 85 | 0.65 | 1ku | SON (DSJ) | 12 | 3000 | LARGE T&R | ||
| BQ24316DSJRG4 | ACTIVE | -40 to 85 | 0.65 | 1ku | SON (DSJ) | 12 | 3000 | LARGE T&R | ||
| BQ24316DSJT | ACTIVE | -40 to 85 | 0.75 | 1ku | SON (DSJ) | 12 | 250 | SMALL T&R | Purchase Samples | |
| BQ24316DSJTG4 | ACTIVE | -40 to 85 | 0.75 | 1ku | SON (DSJ) | 12 | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksBQ24316DSGR | |||
| Asia | WPI | >1k | |
| Europe | Compel | 50 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksBQ24316DSGRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksBQ24316DSGT | |||
| Americas | Rochester Electronics | 750 | |
| Asia | Farnell Asia | 500 | |
| Europe | Compel | 470 | |
| Farnell | 500 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 16 WeeksBQ24316DSGTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksBQ24316DSJR | |||
| Worldwide | DigiKey | 102 | |
| TI Lead Time*: 16 WeeksBQ24316DSJRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksBQ24316DSJT | |||
| Americas | Avnet | 500 | |
| Newark | 500 | ||
| Rochester Electronics | 500 | ||
| Asia | Farnell Asia | 500 | |
| WPI | 112 | ||
| Europe | Avnet-SILICA | 250 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 16 WeeksBQ24316DSJTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24316DSGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24316DSGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24316DSGT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24316DSGTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24316DSJR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24316DSJRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24316DSJT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24316DSJTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24316 
| Name | Part # | Company | Tool / Software Type |
| BQ24316 Evaluation Module for Li+ Charger and Front End Protection IC | BQ24316EVM | Texas Instruments | Development Boards/EVMs |
| BQ24316EVM-251 Evaluation Module | BQ24316EVM-251 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ24314 | Charger front end protection IC with 30V max vin and 5.85V OVP | BATTERY MANAGEMENT-CHARGER FRONT END PROTECTION | TI customers also evaluated this product. |
| MSP430F149 | 16-Bit Ultra-Low-Power Microcontroller, 60 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TVP5150AM1 | Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector | VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS | TI customers also evaluated this product. |
| SN74AVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| MSP430F437 | 16-Bit Ultra-Low-Power Microcontroller, 32kB Flash, 1024B RAM, 12-Bit ADC, USART, 160 Segment LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| SN74LVC1T45 | Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| LMV358 | Dual Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number