Customers Who Evaluated This Product Also Evaluated
BQ24312: Overvoltage and Overcurrent Protection IC & Li+ Charger Front-End Protection
BQ24308: Overvoltage and Overcurrent Protection IC
BQ29419: Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries
Product Information
Features
Robust Protection
Input Over-Voltage Protection
Input Over-Current Protection
Accurate Battery Over-Voltage Protection
Thermal Shutdown
Output Short-Circuit Protection
Integrated Charging FET
LDO Mode Operation
Current Limited Power Supply for Host Controller
Soft-Start to Prevent Inrush Currents
Soft-Stop to Prevent Voltage Spikes
30V Maximum Input Voltage
Supports Up to 1A Load Current
Small 2mm × 2mm 8pin SON Package
APPLICATIONS
Mobile Phones
Low-Power Handheld Devices
Description
The bq24350/2 is a highly integrated circuit designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage and the battery voltage. In case of an input over-voltage condition, the IC will turn off the internal power FET after a blanking time. If the battery voltage rises to unsafe levels during charging process, power is removed from the system. If the input current exceeds the over current threshold for a limited time, the IC will turn off the output power. The integrated charging FET can regulate the charge voltage and current according to the control from the host. The device can also provide a voltage source with over voltage and over current protection for host controller.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 12:13 PM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.