BQ24401 Status: ACTIVE

Switch-mode NiCd/NiMH Battery Charger with dT/dt Termination

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Programmable NiCd/NiMH Fast-Charge Management Device (bq24401.pdf, 374 KB)
    27 Aug 2001 Download

 BQ24400 BQ24401
# Series CellsMultiple  Multiple  
Charge Current(Max)(A)>2  >2  
Charge Status Outputs1  1  
Control TopologySwitchmode  Switchmode  
Switching Frequency(kHz)500  500  
Primary Charge Termination MethodPVD, Minimum Current  dT/dt, Minimum Current  
Pin/Package8SOIC,8TSSOP  8SOIC,8TSSOP  
Vin(Max)(V)7  7  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24400: Switch-mode NiCd/NiMH Battery Charger with Peak Voltage Detection Termination
  • BQ2004: Switch-mode NiCd/NiMH Battery Charger w/Negative dV, Peak Voltage Detection, dT/dt Termination
  • BQ24012: bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present & Charge Enable in QFN-10
  • TPS79301: Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPS65120: 5V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/ 3.3V LDO for LCD Bias, 16 QFN

Product Information

Features

  • Safe management of fast charge for NiCd and NiMH
  • High-frequency switching controller for efficient and simple charger design
  • Pre-charge qualification for detecting shorted, damaged, or overheated cells
  • Fast-charge termination by t maximum temperature, and maximum charge time
  • Selectable top-off mode for achieving maximum capacity in NiMH batteries
  • Programmable trickle-charge mode for reviving deeply discharged batteries and for post-charge maintenance
  • Built-in battery removal and insertion detection
  • Sleep mode for low power consumption

Description

The bq24401 is a programmable, monolithic IC for fast-charge management of nickel cadmium (NiCd) and nickel metal-hydride (NiMH).

Depending on the chemistry, the bq24401 provides a number of charge termination criteria:

  • Rate of temperature rise,t (for NiCd and NiMH)
  • Maximum temperature
  • Maximum charge time

For safety, the bq24401 inhibits fast charge until the battery voltage and temperature are within user-defined limits. If the battery voltage is below the low-voltage threshold, the bq24401 uses trickle-charge to condition the battery. For NiMH batteries, the bq24401 provides an optional top-off charge to maximize the battery capacity.

The integrated high-frequency comparator allows the bq24401 to be the basis for a complete, high-efficiency power-conversion circuit.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ24401DACTIVE-20 to 701.90 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ24401DG4ACTIVE-20 to 701.90 | 100uSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ24401DRACTIVE-20 to 701.90 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ24401DRG4ACTIVE-20 to 701.90 | 100uSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ24401PWACTIVE-20 to 701.90 | 100uTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ24401PWG4ACTIVE-20 to 701.90 | 100uTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ24401PWRACTIVE-20 to 701.90 | 100uTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ24401PWRG4ACTIVE-20 to 701.90 | 100uTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
BQ24401DAs of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 4 Weeks AmericasDigiKey 76
  Mouser Electronics 225
  Newark 123
  Rochester Electronics >1k
  AsiaWPI 71
  EuropeAvnet-SILICA 150
BQ24401DG4As of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 26 Nov 4 Weeks None Reported
View Distributors
   
BQ24401DRAs of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 31 Dec 6 Weeks None Reported
View Distributors
   
BQ24401DRG4As of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* >10k | 31 Dec 6 Weeks None Reported
View Distributors
   
BQ24401PWAs of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 8650*  1 Weeks AmericasAvnet 450
  Rochester Electronics >1k
  EuropeAvnet-SILICA 210
BQ24401PWG4As of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 8650* 1 WeeksNone Reported
View Distributors
   
BQ24401PWRAs of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
BQ24401PWRG4As of 10:15 AM GMT, 19 Nov 2008As of 10:15 AM GMT, 19 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 20 WeeksNone Reported
View Distributors
   
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24401D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
BQ24401DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
BQ24401DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
BQ24401DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
BQ24401PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24401PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24401PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24401PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Programmable NiCd/NiMH Fast-Charge Management Device (bq24401.pdf, 374 KB)
    27 Aug 2001 Download

Application Notes

  • U-504 Using the bq2000/T to Control Fast Charge (Rev. B) (slua064b.htm, 8 KB)
    02 Dec 2004 Abstract

View Application Notes for Battery Charge Management

User Guides

View User Guides for Battery Charge Management

 Alternative Products - Are similar to BQ24401
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
BQ24400Switch-mode NiCd/NiMH Battery Charger with Peak Voltage Detection TerminationTI customers also evaluated this product.
BQ2004Switch-mode NiCd/NiMH Battery Charger w/Negative dV, Peak Voltage Detection, dT/dt TerminationTI customers also evaluated this product.
BQ24012bqTINY(TM) Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present & Charge Enable in QFN-10TI customers also evaluated this product.
 Complementary Products - Can be used with BQ24401
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPS79301Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low NoiseLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
TPS40200Wide Input Non-Synchronous Buck DC/DC ControllerNON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH)TI customers also evaluated this product.
TPS651205V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/ 3.3V LDO for LCD Bias, 16 QFNLIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONSTI customers also evaluated this product.
BQ2060AMulti-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt ControlBATTERY MANAGEMENT-BATTERY FUEL GAUGESTI customers also evaluated this product.
TPS703021A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5VLINEAR REGULATORS-DUAL CHANNEL LDOTI customers also evaluated this product.
BQ2085-V1P3SBS-Compliant Gas Gauge IC For Use With The bq29311BATTERY MANAGEMENT-BATTERY FUEL GAUGESTI customers also evaluated this product.
TPS79730Single Output LDO, 50mA, Fixed (3.0V), Low Quiescent Current, Power Good (PG) OutputLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
BQ293113-, 4-Cell Lithium-Ion Protection IC for Use With BQ2083/5BATTERY MANAGEMENT-LITHIUM ION PROTECTIONTI customers also evaluated this product.
TPS73601Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current ProtectionLINEAR REGULATORS-SINGLE CHANNEL LDOTI customers also evaluated this product.
BQ26500Complete Battery Fuel Gauge for One and Two Cell Li-Ion ApplicationsBATTERY MANAGEMENT-BATTERY FUEL GAUGESTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support