BQ24450 Status: ACTIVE

Integrated Charge Controller for Lead-Acid Batteries


      
         
Alert me about changes<br/>to this product

 BQ24450
# Series CellsMultiple  
Charge Current(Max)(A)>2  
Charge Status Outputs1  
Control TopologyLinear  
Primary Charge Termination MethodMaximum Voltage, Minimum Current  
Pin/Package16SOIC  
Vin(Max)(V)40  
Optional FunctionsInput Undervoltage Lockout  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BQ2031: Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms
  • UC3909: Switch-mode Lead-Acid Battery Charger with Differential Current Sense
  • UC3906: Linear Lead-Acid Battery Charger
  • TPS40210: Wide Input Range Current Mode Boost Controller

More Related Products

Product Information

Features

  • Regulates Both Voltage and Current During Charging
  • Precision Temperature-Compensated Reference:
    • Maximizes Battery Capacity Over Temperature
    • Ensures Safety While Charging Over Temperature
  • Optimum Control to Maximize Battery Capacity and Life
  • Supports Different Configurations
  • Minimum External Components
  • Available in 16-Pin PDIP and SOIC (DW)
  • APPLICATIONS
    • Emergency Lighting Systems
    • Security and Alarm Systems
    • Telecommunication Backup Power
    • Uninterruptible Power Supplies

Description

The bq24450 contains all the necessary circuitry to optimally control the charging of valve-regulated lead-acid batteries. The IC controls the charging current as well as the charging voltage to safely and efficiently charge the battery, maximizing battery capacity and life. Depending on the application, the IC can be configured as a simple constant-voltage float charge controller or a dual-voltage float-cum-boost charge controller.

The built-in precision voltage reference is especially temperature-compensated to track the characteristics of lead-acid cells, and maintains optimum charging voltage over an extended temperature range without using any external components. The ICs low current consumption allows for accurate temperature monitoring by minimizing self-heating effects.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
BQ24450DWACTIVE3.05 | 1kuSOIC (DW) | 16 View 40 | TUBEPurchase Samples
BQ24450DWTRACTIVE2.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ24450DW
AsiaFarnell Asia 74
EuropeFarnell 74
WorldwideMouser Electronics 88
TI Lead Time*: 20 WeeksBQ24450DWTR
WorldwideDigiKey >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24450DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24450DWTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24450 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ2031 Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
UC3909 Switch-mode Lead-Acid Battery Charger with Differential Current Sense BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
UC3906 Linear Lead-Acid Battery Charger BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24105 Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
UC2909 Switch-mode Lead-Acid Battery Charger with Differential Current Sense BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
UC2906 Linear Lead-Acid Battery Charger BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24741 Multi-Cell Synchronous Switch-mode Charger With Low Iq and Accurate Trickle Charge BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
UCC3956 Switch-mode Lead-Acid Battery Charger with Differential Current Sense BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TPS40210 Wide Input Range Current Mode Boost Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here