|
|
|
|
Product InformationFeatures
(1) SBS-Like interface is not 100% SBS compliant. SBS-Like interface is SMBus1.1 complaint but does not support Packet Error Correction (PEC). The control and status registers were changed to simplify and enhance notebook charger control. An 8-bit address (0x12) is used. Description
The bq24721 is a high efficiency synchronous battery pack charger with high level of integration for portable applications. This device implements a high performance analog front-end that interfaces to the system power management micro-controller through a simplified SBS-like SMBus interface. The dynamic power management (DPM) function modifies the charge current depending on system load conditions, avoiding ac adapter overload. High accuracy current sense amplifiers enable accurate measurement of either the charge current or the ac adapter current, allowing termination of nonsmart packs and monitoring of overall system power. The adapter isolation diode can be bypassed or entirely replaced with an external MOSFET using a control signal provided by the bq24721, thus reducing overall power dissipation. Integrated features such as charger soft start, charge overcurrent protection, and IC temperature monitoring provide a second level of protection, in addition to pack and system protection functions. |
| Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Replaced By | Package | Pins | Top Side Marking | Symbols | Samples |
| BQ24721RHBR | OBSOLETE | -40 to 85 | BQ24721CRHBR | QFN (RHB) | 32 | View | Replaced by BQ24721CRHBR | |
| BQ24721RHBRG4 | OBSOLETE | -40 to 85 | BQ24721CRHBRG4 | QFN (RHB) | 32 | View | Replaced by BQ24721CRHBRG4 | |
| BQ24721RHBT | OBSOLETE | -40 to 85 | BQ24721CRHBT | QFN (RHB) | 32 | View | Replaced by BQ24721CRHBT | |
| BQ24721RHBTG4 | OBSOLETE | -40 to 85 | BQ24721CRHBTG4 | QFN (RHB) | 32 | View | Replaced by BQ24721CRHBTG4 | |
| Reported Distributor Inventory as of 12:06 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**BQ24721RHBR | |||
| Americas | Rochester Electronics | >1k | |
| Call**BQ24721RHBT | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24721 
View Application Notes for Battery Charge Management
View User Guides for Battery Charge Management
| Name | Part # | Company | Tool / Software Type |
| BQ24721 Evaluation Module | BQ24721EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |

No Tags are Available for this Part Number