|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The bq24741/2 is a high-efficiency, synchronous battery charger with integrated compensation, offering low component count for space-constrained Li-ion or Li-polymer battery charging applications. Ratiometric charge current and voltage programming allows high regulation accuracies, and can be either hardwired with resistors or programmed by the system power-management microcontroller using a DAC or GPIOs. The bq24741/2 charges two, three, or four series Li+ cells, supporting up to 10 A of charge current, and is available in a 28-pin, 5x5-mm2 thin QFN package. The bq24741/2 features resistor-programmable PWM switching frequency and accurate 150mA trickle charge (with 20 m View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| BQ24741RHDR | ACTIVE | -40 to 155 | 2.30 | 1ku | VQFN (RHD) | 28 | View | 3000 | LARGE T&R | Purchase Samples |
| BQ24741RHDT | ACTIVE | -40 to 155 | 2.55 | 1ku | VQFN (RHD) | 28 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:44 AM GMT, 09 Feb 2010 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksBQ24741RHDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 10 WeeksBQ24741RHDT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24741RHDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ24741RHDT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24741 
View Application Notes for Battery Charge Management
| Name | Part # | Company | Tool / Software Type |
| BQ24741EVM for Multicell Synchronous Notebook Charger | BQ24741EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| BQ20Z95 | SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track | BATTERY MANAGEMENT - BATTERY FUEL GAUGES | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| BQ24742 | Multi-chemistry Battery Charger with Input Power Detect | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24610 | Stand-Alone Synchronous Switch-Mode Li-Ion or Li-Polymer Battery Charger with 5V–28V VCC Input | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24765 | SMBus Controlled Battery Charger with Integrated FETs | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24747 | SMBus-Controlled Level 2 Multi-Chemistry Battery Charger | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24702 | Multi-Chemistry Battery Charge Controller and System Power Selector | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24705 | Host-Controlled Multi-Chemistry Battery Charger With Low Input Power Detect | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24115 | Host-controlled Synchronous, Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 cells | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24105 | Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24740 | Multi-Cell Synchronous Switch-mode Battery Charger | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ2000 | Switch-mode Multi-Chemistry Battery Charger with Peak Voltage Detection Termination | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

No Tags are Available for this Part Number