BQ24751B Status: ACTIVE

Multi-Cell Synchronous Switch-mode Charger in 5x5 QFN


      
         
Alert me about changes<br/>to this product

 BQ24740 BQ24750A BQ24751BBQ24753 BQ24753A 
# Series Cells2-4  2-4  2-4  2-4  2-4  
Charge Status Outputs1  1  1  1  1  
Control TopologySwitchmode  Switchmode  Switchmode  Switchmode  Switchmode  
Switching Frequency(kHz)300  300  300  300  300  
Primary Charge Termination MethodHost Controlled  Host Controlled  Host Controlled  Host Controlled  Host Controlled  
Pin/Package28QFN  28QFN  28QFN  28QFN  28QFN  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ24702: Multi-Chemistry Battery Charge Controller and System Power Selector
  • BQ24750A: Host-controlled Multi-chemistry Battery Charger w/Integrated Sys Power Selector
  • BQ24741: Multi-Cell Synchronous Switch-mode Charger With Low Iq and Accurate Trickle Charge
  • UCC25600: 8-Pin High-Performance Resonant Mode Controller
  • TL1963A-33: 1.5-A Low-Noise Fast-Transient-Response LDO Regulator
  • TPS63031: High Efficient Single Inductor Buck-Boost Converter with 1-A Switches

More Related Products

Product Information

Features

  • NMOS-NMOS Synchronous Buck Converter with 300 kHz Frequency and >95% Efficiency
  • 30-ns Minimum Driver Dead-time and 99.5% Maximum Effective Duty Cycle
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
    • ±2% Input Current Sense Amp Accuracy
  • Integration
    • Automatic System Power Selection From AC/DC Adapter or Battery
    • Internal Loop Compensation
    • Internal Soft Start
  • Safety
    • Programmable Input Overvoltage Protection (OVP)
    • Dynamic Power Management (DPM) with Status Indicator
    • Programmable Inrush Adapter Power (ACOP) and Overcurrent (ACOC) Limits
    • Reverse-Conduction Protection Input FET
  • Supports Two, Three, or Four Li+ Cells
  • 5 - 24 V AC/DC-Adapter Operating Range
  • Analog Inputs with Ratiometric Programming via Resistors or DAC/GPIO Host Control
    • Charge Voltage (4-4.512 V/cell)
    • Charge Current (up to 10 A, with 10-m Sense Resistor)
    • Adapter Current Limit (DPM)
  • Status and Monitoring Outputs
    • AC/DC Adapter Present with Programmable Voltage Threshold
    • Current Drawn from Input Source
  • Battery Learn Cycle Control
  • Supports Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Charge Enable
  • 28-pin, 5x5-mm QFN package
  • Energy Star Low Iq
    • < 10 µA Off-State Battery Discharge Current
    • < 1.5 mA Off-State Input Quiescent Current
  • APPLICATIONS
    • Notebook and Ultra-Mobile Computers
    • Portable Data Capture Terminals
    • Portable Printers
    • Medical Diagnostics Equipment
    • Battery Bay Chargers
    • Battery Back-up Systems

All trademarks are the property of their respective owners.

Description

The bq24751B is a high-efficiency, synchronous battery charger with integrated compensation and system power selector logic, offering low component count for space-constrained multi-chemistry battery charging applications. Ratiometric charge current and voltage programming allows gor high regulation accuracies, and can be either hardwired with resistors or programmed by the system power-management microcontroller using a DAC or GPIOs.

The bq24751B charges two, three, or four series Li+ cells, supporting up to 10 A of charge current, and is available in a 28-pin, 5x5-mm thin QFN package.

The bq24751B controls external switches to prevent battery discharge back to the input, connect the adapter to the system, and to connect the battery to the system using 6-V gate drives for better system efficiency. For maximum system safety, inrush-power limiting provides instantaneous response to high input voltage multiplied by current. This AC Overpower protection (ACOP) feature limits the input-switch power to the programmed level on the ACOP pin, and latches off if the high-power condition persists to prevent overheating.

The bq24751B features Dynamic Power Management (DPM) and input power limiting. These features reduce battery charge current when the input power limit is reached to avoid overloading the AC adapter when supplying the load and the battery charger simultaneously. A highly-accurate current-sense amplifier enables precise measurement of input current from the AC adapter to monitor the overall system power.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
BQ24751BRHDRACTIVE-40 to 1252.50 | 1kuQFN (RHD) | 28 View 3000 | LARGE T&RPurchase Samples
BQ24751BRHDRG4ACTIVE-40 to 1252.50 | 1kuQFN (RHD) | 28 View 3000 | LARGE T&RPurchase Samples
BQ24751BRHDTACTIVE-40 to 1252.75 | 1kuQFN (RHD) | 28 View 250 | SMALL T&R
BQ24751BRHDTG4ACTIVE-40 to 1252.75 | 1kuQFN (RHD) | 28 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:06 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ24751BRHDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ24751BRHDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ24751BRHDT
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ24751BRHDTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ24751BRHDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24751BRHDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24751BRHDT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ24751BRHDTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ24751B Help

Datasheet

Application Notes

View Application Notes for Battery Charge Management

User Guides

Tools & Software

NamePart # Company Tool / Software Type
BQ24751B EVM for Multi Cell Synchronous Notebook Charger and System Power SelectorBQ24751BEVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for Battery ChargersBATTERY_CHARGERS_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ24702 Multi-Chemistry Battery Charge Controller and System Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24750A Host-controlled Multi-chemistry Battery Charger w/Integrated Sys Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24741 Multi-Cell Synchronous Switch-mode Charger With Low Iq and Accurate Trickle Charge BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24740 Multi-Cell Synchronous Switch-mode Battery Charger BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24753A Host-Controlled Li-Ion and Li-Polymer Battery Charger with Low Iq and System Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24745 SMBus-Controlled Level 2 Multi-Chemistry Battery Charger With Input Current Detect Comparator BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24705 Host-Controlled Multi-Chemistry Battery Charger With Low Input Power Detect BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24753 Host-Controlled Multi-Chemistry Battery Charger with Low Iq and System Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ2954 Switch-mode Li-Ion Charge Controller BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24703 Multi-Chemistry Battery Charge Controller and System Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
UCC25600 8-Pin High-Performance Resonant Mode Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL1963A-33 1.5-A Low-Noise Fast-Transient-Response LDO Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
BQ29411 Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.40V) BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ20Z45 SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS650240 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54332 3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS40190 Low Pin Count Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here