|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The bq24753 is a high-efficiency, synchronous battery charger with integrated compensation and system power selector logic, offering low component count for space-constrained multi-chemistry battery charging applications. Ratiometric charge current and voltage programming allows for high regulation accuracies, and can be either hardwired with resistors or programmed by the system power-management microcontroller using a DAC or GPIOs. The bq24753 charges two, three, or four series Li+ cells, supporting up to 10 A of charge current, and is available in a 28-pin, 5x5-mm thin QFN package. The bq24753 controls external switches to prevent battery discharge back to the input, connect the adapter to the system, and to connect the battery to the system using 6-V gate drives for better system efficiency. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| BQ24753RHDR | ACTIVE | -40 to 125 | 2.50 | 1ku | QFN (RHD) | 28 | View | 3000 | LARGE T&R | Purchase Samples |
| BQ24753RHDT | ACTIVE | -40 to 125 | 2.75 | 1ku | QFN (RHD) | 28 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksBQ24753RHDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksBQ24753RHDT | |||
| Asia | WPI | 250 | |
| Worldwide | DigiKey | 173 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ24753RHDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
| BQ24753RHDT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ24753 
View Application Notes for Battery Charge Management
| Name | Part # | Company | Tool / Software Type |
| BQ24753 EVM For Multi Cell Synchronous Notebook Charger and System Power Selector | BQ24753EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Battery Chargers | BATTERY_CHARGERS_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ24753A | Host-Controlled Li-Ion and Li-Polymer Battery Charger with Low Iq and System Power Selector | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24750A | Host-controlled Multi-chemistry Battery Charger w/Integrated Sys Power Selector | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24745 | SMBus-Controlled Level 2 Multi-Chemistry Battery Charger With Input Current Detect Comparator | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24740 | Multi-Cell Synchronous Switch-mode Battery Charger | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24705 | Host-Controlled Multi-Chemistry Battery Charger With Low Input Power Detect | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24751B | Multi-Cell Synchronous Switch-mode Charger in 5x5 QFN | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24702 | Multi-Chemistry Battery Charge Controller and System Power Selector | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24704 | Low Cost, Host-Controlled Li-Ion and Li-Polymer Battery Charger With Low Iq | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| UC3909 | Switch-mode Lead-Acid Battery Charger with Differential Current Sense | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ24747 | SMBus-Controlled Level 2 Multi-Chemistry Battery Charger | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ26221 | FLASH-Based Precision Multi-Chemistry Charge/Discharge Counter w/Voltage Measurement & HDQ/OMAP Comm | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS78233 | Single Fixed Output LDO, 150mA, 1uA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS78225 | Single Fixed Output LDO, 150mA, 1uA Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS61160 | White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPS51124 | Dual, Synchronous Step Down Controller for Low Voltage System Power | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number