Product details

Number of series cells 1 Charge current (max) (A) 0.5 Vin (max) (V) 6.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 7 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features Integrated buck converter Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 125
Number of series cells 1 Charge current (max) (A) 0.5 Vin (max) (V) 6.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 7 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features Integrated buck converter Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RHL) 20 15.75 mm² 4.5 x 3.5
  • Li-Ion Or Li-Pol Charge Management and Synchronous DC-DC Power Conversion In a Single Chip
  • Charges and Powers the System from Either the AC Adapter or USB with Autonomous Power Source Selection
  • Integrated USB Charge Control with Selectable 100 mA and 500 mA Charge Rates
  • Integrated Power FET and Current Sensor for Up to 500 mA Charge Applications AND 300 mA DC-DC Controller with Integrated FETs
  • Reverse Leakage Protection Prevents Battery Drainage
  • Automatic Power Save Mode For High Efficiency at Low Current, or Forced PWM for Frequency Sensitive Applications
  • APPLICATIONS
    • MP3 Players
    • PDAs, Smartphones
    • Digital Cameras

  • Li-Ion Or Li-Pol Charge Management and Synchronous DC-DC Power Conversion In a Single Chip
  • Charges and Powers the System from Either the AC Adapter or USB with Autonomous Power Source Selection
  • Integrated USB Charge Control with Selectable 100 mA and 500 mA Charge Rates
  • Integrated Power FET and Current Sensor for Up to 500 mA Charge Applications AND 300 mA DC-DC Controller with Integrated FETs
  • Reverse Leakage Protection Prevents Battery Drainage
  • Automatic Power Save Mode For High Efficiency at Low Current, or Forced PWM for Frequency Sensitive Applications
  • APPLICATIONS
    • MP3 Players
    • PDAs, Smartphones
    • Digital Cameras

The bq25015/7 are highly integrated charge and power management devices targeted at space-limited bluetooth applications. The bq25015/7 devices offer integrated power FET and current sensor for charge control, reverse blocking protection, high accuracy current and voltage regulation, charge status, charge termination, and a highly efficient and low-power dc-dc converter in a small package.

The bq25015/7 devices charge the battery in three phases: conditioning, constant current and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bq25015/7 automatically re-starts the charge if the battery voltage falls below an internal threshold. The bq25015/7 automatically enters sleep mode when VCC supply is removed.

The integrated low-power high-efficiency dc-dc converter is designed to operate directly from a single-cell Li-ion or Li-Pol battery pack. The output voltage is either adjustable from 0.7 V to VBAT, or fixed at 1.8 V (bq25017) and is capable of delivering up to 300-mA of load current. The dc-dc converter operates at a synchronized 1 MHz switching frequency allowing for the use of small inductors.

The bq25015/7 are highly integrated charge and power management devices targeted at space-limited bluetooth applications. The bq25015/7 devices offer integrated power FET and current sensor for charge control, reverse blocking protection, high accuracy current and voltage regulation, charge status, charge termination, and a highly efficient and low-power dc-dc converter in a small package.

The bq25015/7 devices charge the battery in three phases: conditioning, constant current and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bq25015/7 automatically re-starts the charge if the battery voltage falls below an internal threshold. The bq25015/7 automatically enters sleep mode when VCC supply is removed.

The integrated low-power high-efficiency dc-dc converter is designed to operate directly from a single-cell Li-ion or Li-Pol battery pack. The output voltage is either adjustable from 0.7 V to VBAT, or fixed at 1.8 V (bq25017) and is capable of delivering up to 300-mA of load current. The dc-dc converter operates at a synchronized 1 MHz switching frequency allowing for the use of small inductors.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Single-Chip Charger and DC/DC Converter IC For Portable Apps datasheet (Rev. A) 15 Mar 2007
EVM User's guide bq25010/11/12/15/17 (bqHYBRID) EVM (Rev. A) 11 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25015EVM — BQ25015 Evaluation Module for Single-Chip Charger and DC/DC Converter IC for Portable Applications

The bq25015EVM is a complete charger module for evaluating a single-chip charge solution using the bq25010/11/12/15/17 devices. It is designed to deliver up to 500 mA (bq25010/11/12) or 1000 mA (bq25015/17) of charge current to Li-Ion or Li-Pol applications.

The bq25010/11/12 has a highly (...)

User guide: PDF
Not available on TI.com
Reference designs

CC85XXDK-HEADSET-RD — PurePath Wireless Headset Reference Design

The CC85XX-HEADSET board reference design contains production material i.e., schematics, layout files, gerbers and BOM for the boards used in the CC85XXDK-HEADSET Development Kit. The design files are supplied as Gerbers, PDF-files and in Cadstar format. The reference design demonstrates good (...)
Design guide: PDF
Package Pins Download
VQFN (RHL) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos