BQ26221 Status: ACTIVE

FLASH-Based Precision Multi-Chemistry Charge/Discharge Counter w/Voltage Measurement & HDQ/OMAP Comm


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 BQ26221
Communication InterfaceHDQ  
# Series Cells2,3,4  
Pin/Package8TSSOP  
Approx. Price (US$) 2.60 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BQ2060A: Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control
  • BQ27510-G1: System-Side Impedance-Track Fuel Gauge With Direct Battery Connection
  • BQ2024: 1.5K Bit Serial EPROM with SDQ Interface
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
  • BQ24753: Host-Controlled Multi-Chemistry Battery Charger with Low Iq and System Power Selector
  • BQ24702: Multi-Chemistry Battery Charge Controller and System Power Selector

More Related Products

Product Information

Features

  • Communicates Directly With the Integrated HDQ Engine in TI OMAP™ Processor
  • Multifunction Monitoring Integrated Circuit Designed to Work With an Intelligent Host Controller :
    • Provides State of Charge Information for Rechargeable Batteries
    • Provides Accurate Battery Voltage and Temperature Measurement
  • High Accuracy Coulometric Charge and Discharge Current Integration With Automatic Offset Compensation
  • 11-Bit Analog-to-Digital Converter Reports Battery Voltage With Gain and Offset Correction
  • Differential Current Sense
  • 32 Bytes of General Purpose RAM
  • 96 Bytes of Flash (Including 32 Bytes of Shadow Flash)
  • 8 Bytes of ID ROM
  • Internal Temperature Sensor Eliminates the Need for an External Thermistor
  • Programmable Digital Input/Output Port
  • High-Accuracy Internal Timebase Eliminates External Crystal Oscillator
  • Low Power Consumption:
    • Operating : 30 µA
    • Sleep: 1 µA
    • Hibernate: 600 nA
  • Single-Wire HDQ Serial Interface
  • Packaging: 8-LEAD TSSOP

Description

The bq26221 is an advanced battery monitoring device designed to accurately measure the charge and discharge currents in rechargeable battery packs. Intended for pack integration, the bq26221 contains all the necessary functions to form the basis of a comprehensive battery capacity management system in portable applications such as cellular phones, PDAs, or other portable products.

The bq26221 works with the host controller in the portable system to implement the battery management system. The host controller is responsible for interpreting the bq26221 data and communicating meaningful battery data to the end-user or power management system.

This device provides 64 bytes of general-purpose flash memory, 8 bytes of ID ROM and 32 bytes of flash-backed RAM for data storage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ26221PWACTIVE-20 to 702.85 | 1kuTSSOP (PW) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ26221PWG4ACTIVE-20 to 702.85 | 1kuTSSOP (PW) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ26221PWRACTIVE-20 to 702.60 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ26221PWRG4ACTIVE-20 to 702.60 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ26221PW
AsiaFarnell Asia 139
EuropeAvnet-SILICA 50
Farnell 139
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ26221PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ26221PWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksBQ26221PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ26221PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26221PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26221PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26221PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ26221 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
BQ26220 Battery Monitor Evaluation ModuleBQ26220EVM-001Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ2060A Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27510-G1 System-Side Impedance-Track Fuel Gauge With Direct Battery Connection BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2024 1.5K Bit Serial EPROM with SDQ Interface BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27505-J2 System-Side Impedance Trackā„¢ Fuel Gauge BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2040 Multi-Chemistry Smart Battery System (SBS) 1.0 Compliant Gas Gauge With 4 LED Drivers BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2019 FLASH-Based Precision Multi-Chemistry Charge/Discharge Counter W/High-Speed 1-Wire I/F (HDQ) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z45 SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ24753 Host-Controlled Multi-Chemistry Battery Charger with Low Iq and System Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ24702 Multi-Chemistry Battery Charge Controller and System Power Selector BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here