BQ26500 Status: ACTIVE

Complete Battery Fuel Gauge for One and Two Cell Li-Ion Applications


      
         
Alert me about changes<br/>to this product

 BQ26500BQ26501 
Battery Capacity(Min)(mAh)300  300  
Battery Capacity(Max)(mAh)6000  6000  
Communication InterfaceHDQ  HDQ  
# Series Cells2,3,4  2,3,4  
Pin/Package8TSSOP  8TSSOP  
Approx. Price (US$) 2.35 | 1ku   2.95 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ27010: Li-Ion AND Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)
  • BQ27210: Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)
  • BQ27541: Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration
  • TPS76733: Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response
  • TLC7733: Single SVS For 3.3V Systems W/Programmable Time Delay
  • TPS76338: Single Output LDO, 150mA, Fixed(3.8V), Low Quiescent Current, Thermal Protection

More Related Products

Product Information

Features

  • Reports Accurate State-of-Charge in Li-Ion and Li-Pol Cells, No System Processor Calculations Needed
  • Reports Cell Temperature and Voltage
  • High-Accuracy Coulometric Charge and Discharge Current Integration with Automatic Offset Cancellation
  • Requires No Offset Calibration
  • Programmable Input/Output Port
  • Internal Time-Base Eliminates External Crystal Oscillator
  • Four Automatic Low-Power Operating Modes
    • Active: < 100 µA
    • Sleep: < 2.5 µA
    • Ship: < 1.7 µA
    • Hibernate: < 1.5 µA
  • Small 8-Pin TSSOP Package
  • APPLICATIONS
    • PDAs
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

Description

The bq26500, the first in the bqJUNIOR™ family of advanced gas gauge device for handheld applications, is a highly accurate standalone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting device targeted at space limited portable applications. The device monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery temperature, self-discharge, and rate of discharge are applied to the charge counter to provide available capacity across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ26500PWACTIVE0 to 702.60 | 1kuTSSOP (PW) | 8 View 100 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ26500PWG4ACTIVE0 to 702.60 | 1kuTSSOP (PW) | 8 View 100 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ26500PWRACTIVE0 to 702.35 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ26500PWRG4ACTIVE0 to 702.35 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ26500PW
AmericasAvnet 50
Newark 35
Rochester Electronics >1k
AsiaWPI 110
WorldwideDigiKey  Available
Mouser Electronics 167
TI Lead Time*: 20 WeeksBQ26500PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ26500PWR
AmericasRochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksBQ26500PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ26500PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26500PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26500PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26500PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ26500 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

Tools & Software

NamePart # Company Tool / Software Type
bq26500 Evaluation SystemBQ26500EVM-001Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ27010 Li-Ion AND Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27210 Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27541 Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ3060 SBS 1.1-Compliant Gas Gauge and Protector BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2040 Multi-Chemistry Smart Battery System (SBS) 1.0 Compliant Gas Gauge With 4 LED Drivers BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2022A 1K-bit Serial EPROM with SDQ Interface BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27510-G1 System-Side Impedance-Track Fuel Gauge With Direct Battery Connection BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ26221 FLASH-Based Precision Multi-Chemistry Charge/Discharge Counter w/Voltage Measurement & HDQ/OMAP Comm BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TPS76733 Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLC7733 Single SVS For 3.3V Systems W/Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS76338 Single Output LDO, 150mA, Fixed(3.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
BQ24035 Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
BQ24086 750mA SINGLE-CHIP Li-Ion/Li-Pol CHARGE MANAGEMENT IC with Thermal Regulation BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
TPS71530 Single Output LDO, 50mA, Fixed(3.0V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
BQ24006 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Bi-Color LED BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here