BQ26501 Status: ACTIVE

OMAP Compatible Fuel Gauge for 1 & 2 Cell Li-Ion


      
         
Alert me about changes<br/>to this product

 BQ26500 BQ26501
Battery Capacity(Min)(mAh)300  300  
Battery Capacity(Max)(mAh)6000  6000  
Communication InterfaceHDQ  HDQ  
# Series Cells2,3,4  2,3,4  
Pin/Package8TSSOP  8TSSOP  
Approx. Price (US$) 2.35 | 1ku   2.95 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ27210: Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)
  • BQ76PL102: PowerLAN Dual-Cell Li-Ion Battery Monitor with PowerPump Cell Balancing
  • BQ26231: Cost-Efficient Coulomb Counter for Battery Capacity Monitoring In Embedded Portable Applications
  • BQ25040: 1.1A, Single-Input, Single Cell Li-Ion Battery Charger With 50mA LDO in 2x3 QFN
  • BQ26100: SHA-1/HMAC Based Security & Authentication IC w/SDQ Interface

More Related Products

Product Information

Features

  • Reports Accurate State-of-Charge in Li-Ion and Li-Pol Cells, No System Processor Calculations Needed
  • Communicates Directly With the Integrated HDQ Engine in TI OMAP™ Processors
  • Reports Cell Temperature and Voltage
  • High-Accuracy Coulometric Charge and Discharge Current Integration with Automatic Offset Cancellation
  • Requires No Offset Calibration
  • Programmable Input/Output Port
  • Internal Time-Base Eliminates External Crystal Oscillator
  • Four Automatic Low-Power Operating Modes
    • Active: < 100 µA
    • Sleep: < 2.5 µA
    • Ship: < 1.7 µA
    • Hibernate: < 1.5 µA
  • Small 8-Pin TSSOP Package
  • APPLICATIONS
    • PDAs
    • Smart Phones
    • MP3 Players
    • Digital Cameras
    • Internet Appliances
    • Handheld Devices

View All Features in Datasheet

Description

The bq26501, the first in the bqJUNIOR™ family of advanced gas gauge device for handhald applications, is a highly accurate standalone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting device targeted at space limited portable applications. The device monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery temperature, self-discharge, and rate of discharge are applied to the charge counter to provide available capacity across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ26501PWACTIVE-20 to 703.25 | 1kuTSSOP (PW) | 8 View 100 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ26501PWG4ACTIVE-20 to 703.25 | 1kuTSSOP (PW) | 8 View 100 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BQ26501PWRACTIVE-20 to 702.95 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ26501PWRG4ACTIVE-20 to 702.95 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:17 PM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ26501PW
AmericasRochester Electronics >1k
AsiaWPI 160
TI Lead Time*: 20 WeeksBQ26501PWG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ26501PWR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksBQ26501PWRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ26501PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26501PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26501PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ26501PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ26501 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ27210 Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ76PL102 PowerLAN Dual-Cell Li-Ion Battery Monitor with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ26231 Cost-Efficient Coulomb Counter for Battery Capacity Monitoring In Embedded Portable Applications BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2014H NiCd/NiMH Gas Gauge With High-Speed 1-Wire (HDQ) Interface And 5 LED Drivers BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27200 Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ26200 FLASH-Based Precision Multi-Chemistry Charge/Discharge Counter W/1-Wire I/F (HDQ) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ26500 Complete Battery Fuel Gauge for One and Two Cell Li-Ion Applications BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27541 Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ25040 1.1A, Single-Input, Single Cell Li-Ion Battery Charger With 50mA LDO in 2x3 QFN BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
BQ26100 SHA-1/HMAC Based Security & Authentication IC w/SDQ Interface BATTERY MANAGEMENT-BATTERY AUTHENTICATION TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here