BQ27500-V100 Status: NRND

System-Side Impedance Track™ Fuel Gauge


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • BQ27500-V120 The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works With Embedded or Removable Battery Packs
  • Two Varieties
    • bq27500: Uses PACK+, PACK–, and T Battery Terminals
    • bq27501: Works With Battery ID Resistor in Battery Pack
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Internal Temperature Sensor for System Temperature Reporting
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • Battery ID Detection
    • 96 Bytes of Non-Volatile Scratch-Pad FLASH
  • Battery Fuel Gauge Based on Patented Impedance Track™ Technology
    • Models the Battery Discharge Curve for Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge, and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or Less)
  • I2C™ Interface for Connection to System Microcontroller Port
  • 12-Pin 2,5-mm × 4-mm SON Package
  • APPLICATIONS

View All Features in Datasheet

Description

The Texas Instruments bq27500/01 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The bq27500/01 resides on the system main board, and manages an embedded battery (non-removable) or a removable battery pack.

The bq27500/01 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min.), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27500 requires only PACK+ (P+), PACK– (P–), and Thermistor (T) connections to a removable battery pack or embedded battery.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
BQ27500DRZR-V100NRND-40 to 85BQ27500DRZR-V1201.35 | 1kuSON (DRZ) | 12 3000 | LARGE T&RReplaced by BQ27500DRZR-V120
BQ27500DRZR-V100G4NRND-40 to 85BQ27500DRZR-V120G41.35 | 1kuSON (DRZ) | 12 3000 | LARGE T&RReplaced by BQ27500DRZR-V120G4
BQ27500DRZT-V100NRND-40 to 85BQ27500DRZT-V1201.50 | 1kuSON (DRZ) | 12 250 | SMALL T&RReplaced by BQ27500DRZT-V120
BQ27500DRZT-V100G4NRND-40 to 85BQ27500DRZT-V120G41.50 | 1kuSON (DRZ) | 12 250 | SMALL T&RReplaced by BQ27500DRZT-V120G4

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 10 WeeksBQ27500DRZR-V100
AmericasArrow >1k
Rochester Electronics >1k
TI Lead Time*: 10 WeeksBQ27500DRZR-V100G4
None Reported
View Distributors
TI Lead Time*: 14 WeeksBQ27500DRZT-V100
AsiaWPI 250
TI Lead Time*: 14 WeeksBQ27500DRZT-V100G4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ27500DRZR-V100  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27500DRZR-V100G4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27500DRZT-V100  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27500DRZT-V100G4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ27500-V100 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

White Papers

More Literature

Tools & Software

NamePart # Company Tool / Software Type
System-Side Impedance Track™ Fuel Gauge Evaluation ModuleBQ27500EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here