|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Impedance Track is a trademark of Texas Instruments. Description
The Texas Instruments bq27500 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery pmaiccrkosc.ontrTohlleer firdmewviacree derveeqluoipremsent.liTttlhee bqs2y7s5te0m0 resides on the system main board, and manages an embedded battery (non-removable) or a removable battery pack. The bq27500 uses the patented Impedance Track algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min.), battery voltage (mV), and temperature (°C). Battery fuel gauging with the bq27500 requires only PACK+ (P+), PACK- (P-), and Thermistor (T) connections to a removable battery pack or embedded battery. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| BQ27500DRZR-V120 | ACTIVE | -40 to 85 | 1.35 | 1ku | SON (DRZ) | 12 | 3000 | LARGE T&R | |
| BQ27500DRZR-V120G4 | ACTIVE | -40 to 85 | 1.35 | 1ku | SON (DRZ) | 12 | 3000 | LARGE T&R | |
| BQ27500DRZT-V120 | ACTIVE | -40 to 85 | 1.50 | 1ku | SON (DRZ) | 12 | 250 | SMALL T&R | Purchase Samples |
| BQ27500DRZT-V120G4 | ACTIVE | -40 to 85 | 1.50 | 1ku | SON (DRZ) | 12 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:05 PM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksBQ27500DRZR-V120 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ27500DRZR-V120G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ27500DRZT-V120 | |||
| Asia | WPI | 250 | |
| TI Lead Time*: 20 WeeksBQ27500DRZT-V120G4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ27500DRZR-V120 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ27500DRZR-V120G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ27500DRZT-V120 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ27500DRZT-V120G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ27500-V120 
View Application Notes for Battery Fuel Gauges
| Name | Part # | Company | Tool / Software Type |
| System-Side Impedance Track™ Fuel Gauge Evaluation Module | BQ27500EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ27501 | Complete System Side Battery Fuel Gauge with Impedance Track™ technology | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27541 | Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27510-G1 | System-Side Impedance-Track Fuel Gauge With Direct Battery Connection | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27505-J2 | System-Side Impedance Track™ Fuel Gauge | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27210 | Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27200 | Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z40 | SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27505-J3 | System-Side Impedance Track™ Fuel Gauge | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27000 | Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ24105 | Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPS2034 | 2.2A, 2.7-5.5V Single Hot-Swap IC Hi-Side MOSFET, Fault Report, Act-High Enable | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| UCC28600 | 8-Pin Quasi Resonant Flyback Green Mode Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS60403 | 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TL594 | Pulse-Width-Modulation (PWM) Control Circuit | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS60400 | 60mA Charge Pump Voltage Inverter with Variable Switching Frequency | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| UCC28060 | Natural Interleaved Dual-Phase Transition-Mode PFC Controller | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number