BQ27500 Status: NRND

System-Side Impedance Track™ Fuel Gauge

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • BQ27500-V120 The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Datasheet

Download - PDF Icon

 BQ27500-V120 BQ27501 
Communication InterfaceI2C  I2C  
# Series Cells 1  
Pin/Package12SON  12SON  
Approx. Price (US$) 1.35 | 1ku   1.35 | 1ku  
 SamplesSamples
 InventoryInventory

Product Information

Features

  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works With Embedded or Removable Battery Packs
  • Two Varieties
    • bq27500: Uses PACK+, PACK–, and T Battery Terminals
    • bq27501: Works With Battery ID Resistor in Battery Pack
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Internal Temperature Sensor for System Temperature Reporting
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • Battery ID Detection
    • 96 Bytes of Non-Volatile Scratch-Pad FLASH
  • Battery Fuel Gauge Based on Patented Impedance Track™ Technology
    • Models the Battery Discharge Curve for Accurate Time-to-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge, and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or Less)
  • I2C™ Interface for Connection to System Microcontroller Port
  • 12-Pin 2,5-mm × 4-mm SON Package
  • APPLICATIONS
    • Smartphones
    • PDAs
    • Digital Still and Video Cameras
    • Handheld Terminals
    • MP3 or Multimedia Players

Impedance Track is a trademark of Texas Instruments.
I2C is a trademark of Philips Electronics.

Description

The Texas Instruments bq27500/01 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The bq27500/01 resides on the system main board, and manages an embedded battery (non-removable) or a removable battery pack.

The bq27500/01 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min.), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27500 requires only PACK+ (P+), PACK– (P–), and Thermistor (T) connections to a removable battery pack or embedded battery. The bq27501 works with identification resistors in battery packs to gauge batteries of different fundamental chemistries and/or significantly different rated capacities.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
BQ27500DRZRNRND-40 to 85BQ27500DRZR-V1202.00 | 1kuSON (DRZ) | 12 3000 | LARGE T&R Download CAD Format for this SymbolReplaced by BQ27500DRZR-V120
BQ27500DRZRG4NRND-40 to 85BQ27500DRZR-V120G42.00 | 1kuSON (DRZ) | 12 3000 | LARGE T&R Replaced by BQ27500DRZR-V120G4
BQ27500DRZTNRND-40 to 85BQ27500DRZT-V1202.20 | 1kuSON (DRZ) | 12 250 | SMALL T&R Download CAD Format for this SymbolReplaced by BQ27500DRZT-V120

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
BQ27500DRZRAs of 12:01 PM GMT, 03 Jul 2009As of 12:01 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasAvnet >1k
 DigiKey  Available
 Newark 250
BQ27500DRZRG4As of 12:01 PM GMT, 03 Jul 2009As of 12:01 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 WeeksNone Reported
View Distributors
   
BQ27500DRZTAs of 12:01 PM GMT, 03 Jul 2009As of 12:01 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 213
 Avnet 485
 DigiKey >1k
 Mouser Electronics >1k
 Newark 271
 AsiaWPI 145
 EuropeFarnell 406
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ27500DRZR  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27500DRZRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27500DRZT  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ27500 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

Simulation Models

White Papers

More Literature

Tools & Software

NamePart # Company Tool / Software Type
System-Side Impedance Track™ Fuel Gauge Evaluation ModuleBQ27500EVMTexas InstrumentsDevelopment Boards/EVMs
bqEASY(TM) For Single Cell Impedance Track(TM) DevicesBQEASY-SW Texas Instruments Application Software 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here