|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The Texas Instruments bq27505 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The bq27505 resides on the system's main board and manages an embedded battery (non-removable) or a removable battery pack. The bq27505 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min), battery voltage (mV), temperature (°C) and state of health (%). Battery fuel gauging with the bq27505 requires only PACK+ (P+), PACK- (P-), and Thermistor (T) connections to a removable battery pack or embedded battery circuit. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| BQ27505YZGR-J2 | ACTIVE | -40 to 85 | 1.40 | 1ku | DSBGA (YZG) | 12 | 3000 | LARGE T&R | Purchase Samples |
| BQ27505YZGT-J2 | ACTIVE | -40 to 85 | 1.55 | 1ku | DSBGA (YZG) | 12 | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksBQ27505YZGR-J2 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ27505YZGT-J2 | |||
| Asia | WPI | 120 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ27505YZGR-J2 | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| BQ27505YZGT-J2 | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ27505-J2 
View Application Notes for Battery Fuel Gauges
| Name | Part # | Company | Tool / Software Type |
| BQ27505 System-Side, Single-Cell Impedance Track™ Technology Evaluation Module | BQ27505EVM | Texas Instruments | Development Tools |
| |||
| |||
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ27510-G1 | System-Side Impedance-Track Fuel Gauge With Direct Battery Connection | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z40 | SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27541 | Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27200 | Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27505-J3 | System-Side Impedance Track™ Fuel Gauge | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27501 | Complete System Side Battery Fuel Gauge with Impedance Track™ technology | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ27500-V120 | System-Side Impedance Track™ Fuel Gauge | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z45 | SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z75-V160 | SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ77PL900 | 5-10 cell Li-ion Battery protection & AFE | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| BQ29330 | Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| REF3025 | 2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS23753 | IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |

No Tags are Available for this Part Number