BQ27510 Status: NRND

System Side Impedance Track™ Fuel Gauge with Integrated LDO


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • BQ27510-G1 The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Product Information

Features

  • Battery Fuel Gauge for 1-Series Li-Ion Applications
  • Resides on System Main Board
    • Works with Embedded or Removable Battery Packs
    • Uses PACK+, PACK-, and T Battery Terminals
    • Can be Powered Directly From Battery Pack (no LDO required)
  • Microcontroller Peripheral Provides:
    • Accurate Battery Fuel Gauging
    • Battery Low Interrupt Warning
    • Battery Insertion Indicator
    • 96 Bytes of Non-Volatile Scratch Pad FLASH
  • Battery Fuel Gauging Based on Patented Impedance Track Technology
    • Models Battery Discharge Curve for Accurate Time-To-Empty Predictions
    • Automatically Adjusts for Battery Aging, Battery Self-Discharge, and Temperature/Rate Inefficiencies
    • Low-Value Sense Resistor (10 m or less)
  • I2C for Connection to System Microcontroller Port
  • Small 12-pin 2,5 mm × 4 mm SON Package
  • APPLICATIONS
    • Smartphones
    • PDAs
    • Digital Still and Video Cameras
    • Handheld Terminals
    • MP3 or Multimedia Players
    \

Description

The Texas Instruments bq27510 system-side Li-Ion battery fuel gauge is a microcontroller peripheral that provides fuel gauging for single-cell Li-Ion battery packs. The device requires little system microcontroller firmware development. The bq27510 resides on the system's main board and manages an embedded battery (non-removable) or a removable battery pack.

The bq27510 uses the patented Impedance Track™ algorithm for fuel gauging, and provides information such as remaining battery capacity (mAh), state-of-charge (%), run-time to empty (min.), battery voltage (mV), and temperature (°C).

Battery fuel gauging with the bq27510 requires only PACK+ (P+), PACK- (P-), and Thermistor (T) connections to a removable battery pack or embedded battery.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
BQ27510DRZRNRND-40 to 85BQ27510DRZR-G11.45 | 1kuSON (DRZ) | 12 3000 | LARGE T&RReplaced by BQ27510DRZR-G1
BQ27510DRZRG4NRND-40 to 85BQ27510DRZR-G11.45 | 1kuSON (DRZ) | 12 3000 | LARGE T&RReplaced by BQ27510DRZR-G1
BQ27510DRZTNRND-40 to 85BQ27510DRZT-G11.60 | 1kuSON (DRZ) | 12 250 | SMALL T&RReplaced by BQ27510DRZT-G1
BQ27510DRZTG4NRND-40 to 85BQ27510DRZT-G11.60 | 1kuSON (DRZ) | 12 250 | SMALL T&RReplaced by BQ27510DRZT-G1

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:06 PM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ27510DRZR
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ27510DRZRG4
None Reported
View Distributors
TI Lead Time*: 8 WeeksBQ27510DRZT
AmericasNewark 212
AsiaFarnell Asia 184
WPI 39
TI Lead Time*: 8 WeeksBQ27510DRZTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ27510DRZR  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27510DRZRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27510DRZT  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BQ27510DRZTG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ27510 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

White Papers

Tools & Software

NamePart # Company Tool / Software Type
System-Side Single-Cell Impedance Track™ Technology Evaluation ModuleBQ27510EVMTexas InstrumentsDevelopment Boards/EVMs

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here