BQ27540 Status: PREVIEW

Single Cell Li-Ion Battery Manager with Impedance Track Fuel Gauge Technology

      
         
Alert me about changes<br/>to this product


 BQ27540
Charge vs Discharge RelationshipC=D  
Communication InterfaceSDQ  
Pin/Package12SON  
 Samples
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • BQ20Z75-V160: SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM)
  • BQ27510: System Side Impedance Track Fuel Gauge with Integrated LDO
  • BQ20Z95: SBS 1.1-COMPLIANT GAS GAUGE and PROTECTION ENABLED WITH IMPEDANCE TRACK(TM)

More Related Products

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsPackage QTY | Package CarrierSamples
BQ27540DRZRPREVIEW-40 to 85SON (DRZ) | 12 3000Not Available
BQ27540DRZTPREVIEW-40 to 85SON (DRZ) | 12 1Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ27540DRZR      View
BQ27540DRZT      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Application Notes

  • Using I2C™ Communication with the bq275xx Series of Fuel Gauges (slua467.htm, 8 KB)
    15 May 2008 Abstract
  • Single Cell Impedance Track Printed-Circuit Board Layout (slua457.htm, 8 KB)
    22 Feb 2008 Abstract
  • Single Cell Gas Gauge Circuit Design (slua456.htm, 8 KB)
    22 Feb 2008 Abstract
  • Single-Cell Impedance Track Gas Gauge for Novices (slua422.htm, 8 KB)
    16 Jun 2007 Abstract

View Application Notes for Battery Fuel Gauges

Simulation Models

  • IBIS Model
    • bq275xx IBIS Model (sluc119.zip, 14 KB)
      06 Oct 2008 zip
 Alternative Products - Are similar to BQ27540
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
BQ20Z75-V160SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM)TI customers also evaluated this product.
BQ27510System Side Impedance Track Fuel Gauge with Integrated LDO TI customers also evaluated this product.
BQ20Z95SBS 1.1-COMPLIANT GAS GAUGE and PROTECTION ENABLED WITH IMPEDANCE TRACK(TM)TI customers also evaluated this product.
BQ27500-V100System-Side Impedance Track(TM) Fuel GaugeTI customers also evaluated this product.
BQ2060AMulti-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt ControlTI customers also evaluated this product.
BQ27200Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C InterfaceTI customers also evaluated this product.
BQ27350Single Cell Li-Ion Battery Manager with Impedance Track Fuel Gauge TechnologyTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support