|
|
|
|
Product InformationFeatures
Description
The bq29312 is a 2-, 3-, or 4-cell lithium-ion battery pack protection analog front end (AFE) IC that incorporates a 3.3-V, 25-mA low-dropout regulator (LDO). The bq29312 also integrates an I2C compatible interface to extract battery parameters such as cell voltages and control output status. Other parameters such as current protection thresholds and delays can be programmed into the bq29312 to increase the flexibility of the battery management system. The bq29312 provides safety protection for overcharge, overload, short-circuit, overvoltage, and undervoltage conditions in conjunction with the battery management host. In overload and short-circuit conditions, the bq29312 turns the FET drive off autonomously dependant on the internal configuration setting. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| BQ29312PW | NRND | -25 to 85 | 1.75 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Not Available | ||
| BQ29312PWG4 | NRND | -25 to 85 | 1.75 | 1ku | TSSOP (PW) | 24 | View | 60 | TUBE | Not Available | ||
| BQ29312PWR | NRND | -25 to 85 | 1.60 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Not Available | ||
| BQ29312PWRG4 | NRND | -25 to 85 | 1.60 | 1ku | TSSOP (PW) | 24 | View | 2000 | LARGE T&R | Not Available | ||
| BQ29312RGE | OBSOLETE | 1.60 | 1ku | VQFN (RGE) | 24 | View | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:12 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksBQ29312PW | |||
| Americas | Rochester Electronics | 660 | |
| Worldwide | Mouser Electronics | 175 | |
| TI Lead Time*: 20 WeeksBQ29312PWG4 | |||
| Europe | EBV Elektronik | 30 | |
| TI Lead Time*: 20 WeeksBQ29312PWR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| TI Lead Time*: 20 WeeksBQ29312PWRG4 | |||
| Europe | Avnet-SILICA | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ29312PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ29312PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ29312PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ29312PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ29312 
| Name | Part # | Company | Software/Tool Type |
| bq2084 Evaluation Software for Windows | EV2300-084 | Texas Instruments | Application Software |

No Tags are Available for this Part Number