BQ29400 Status: ACTIVE

2nd Level Over Voltage Protection for 2, 3, or 4 Cell LiIon & LiPoly Batteries (2nd Lev Protection)


      
         
Alert me about changes<br/>to this product

 BQ29400BQ29401 BQ29405 
Cells Protected2, 3, 4  2, 3, 4  2, 3, 4  
Overvoltage Threshold(V)4.35  4.45  4.65  
Protection FETsExternal  External  External  
Shutdown Current(uA)2  2  2  
Pin/Package8SM8, 8TSSOP  8SM8, 8TSSOP  8SM8  
Approx. Price (US$) 0.42 | 1ku   0.40 | 1ku   0.55 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE
  • BQ29419: Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries
  • BQ77PL900: 5-10 cell Li-ion Battery protection & AFE
  • BQ2060A: Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control
  • BQ27541: Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration

More Related Products

Product Information

Features

  • 2-, 3-, or 4-Cell Secondary Protection
  • Low Power Consumption ICC < 2 µA [VCELL(ALL) <V(PROTECT)]
  • High Accuracy Over Sense Voltage:
    • bq29400: 4.35 V ±25 mV
    • bq29400A: 4.40 V ±25 mV
    • bq29401: 4.45 V ±25 mV
    • bq29405: 4.65 V ±25 mV
  • Prefixed Protection Threshold Voltage
  • Programmable Delay Time
  • High Power Supply Ripple Rejection
  • Stable During Pulse Charge Operation
  • APPLICATIONS
    • 2nd Level Protection in Lion Battery Packs in
      • Notebook PCs
      • Portable Instrumentation
      • Medical and Test Equipment

Description

The bq29400, bq29400A, bq29401, and bq29405 are BiCMOS secondary protection ICs for 2-, 3-, or 4-cell Lithium-Ion battery packs that incorporate a high-accuracy precision over voltage detection circuit. They include a programmable delay circuit for over voltage detection time.

Each cell in a multiple cell pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq2940x device starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes from a low level to a high level.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BQ29400ADCT3ACTIVE-25 to 850.55 | 1kuSM8 (DCT) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ29400ADCT3E6ACTIVE-25 to 850.55 | 1kuSM8 (DCT) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ29400ADCT3RACTIVE-25 to 850.55 | 1kuSM8 (DCT) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ29400DCT3ACTIVE 0.42 | 1kuSM8 (DCT) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ29400DCT3E6ACTIVE 0.42 | 1kuSM8 (DCT) | 8  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ29400PWACTIVE-25 to 850.46 | 1kuTSSOP (PW) | 8 View 150 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BQ29400PWRACTIVE-25 to 850.42 | 1kuTSSOP (PW) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ29400ADCT3
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksBQ29400ADCT3E6
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ29400DCT3
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksBQ29400DCT3E6
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBQ29400PW
AmericasArrow 500
Avnet 8
Newark 174
Rochester Electronics >1k
AsiaWPI 147
WorldwideDigiKey 189
Mouser Electronics 65
TI Lead Time*: 20 WeeksBQ29400PWR
AmericasRochester Electronics >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ29400ADCT3 RoHS Compliant Pb-Free (RoHS) CU SNBI Level-1-260C-UNLIMViewView
BQ29400ADCT3E6 RoHS Compliant Pb-Free (RoHS) CU SNBI Level-1-260C-UNLIMViewView
BQ29400DCT3 RoHS Compliant Pb-Free (RoHS) CU SNBI Level-1-260C-UNLIMViewView
BQ29400DCT3E6 RoHS Compliant Pb-Free (RoHS) CU SNBI Level-1-260C-UNLIMViewView
BQ29400PW  TBD CU NIPDAU Level-1-220C-UNLIMViewView
BQ29400PWR  TBD CU NIPDAU Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ29400 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
BQ20Z80EVM-001 Impedance Track(TM) Fuel Gauge For LiIon Battery PacksBQ20Z80EVM-001Texas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
BQ2060A   Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control   BATTERY MANAGEMENT - BATTERY FUEL GAUGES   Multi-Chemistry SBS 1.1 Compliant Gas Gauge with 5 LED Drivers, Additional Battery Mgmt Control    
BQ2063   Li-Ion SBS 1.1 Compliant Gas Gauge With Protector Interface   BATTERY MANAGEMENT - BATTERY FUEL GAUGES   Li-Ion SBS 1.1 Compliant Gas Gauge with Protector Interface    
BQ2050H   Li-Ion Gas Gauge With High-Speed 1-Wire (HDQ) Interface And 5 LED Drivers   BATTERY MANAGEMENT - BATTERY FUEL GAUGES   Li-Ion Gas Gauge with high speed 1-wire (HDQ) interface and 5 LED drivers    
Customers Who Evaluated This Product Also Evaluated...
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ29419 Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ29312A Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ29412 Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ2060A Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27541 Single Cell Li-Ion Battery Fuel Gauge for Battery Pack Integration BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here