|
|
|
|
Product InformationFeatures
Description
The bq29400, bq29400A, bq29401, and bq29405 are BiCMOS secondary protection ICs for 2-, 3-, or 4-cell Lithium-Ion battery packs that incorporate a high-accuracy precision over voltage detection circuit. They include a programmable delay circuit for over voltage detection time. Each cell in a multiple cell pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq2940x device starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes from a low level to a high level. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| BQ29401DCT | NRND | -20 to 85 | SM8 (DCT) | 8 | Not Available | |||||
| BQ29401DCT3 | ACTIVE | 0.40 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | Purchase Samples | ||||
| BQ29401DCT3E6 | ACTIVE | 0.40 | 1ku | SM8 (DCT) | 8 | 3000 | LARGE T&R | Purchase Samples | ||||
| BQ29401PW | ACTIVE | -20 to 85 | 0.44 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | ||
| BQ29401PWR | ACTIVE | -20 to 85 | 0.40 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksBQ29401DCT3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ29401DCT3E6 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ29401PW | |||
| Americas | Newark | 185 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 185 | |
| WPI | 300 | ||
| Worldwide | Mouser Electronics | 397 | |
| TI Lead Time*: 20 WeeksBQ29401PWR | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ29401DCT | View | ||||
| BQ29401DCT3 | Pb-Free (RoHS) | CU SNBI | Level-1-260C-UNLIM | View | View |
| BQ29401DCT3E6 | Pb-Free (RoHS) | CU SNBI | Level-1-260C-UNLIM | View | View |
| BQ29401PW | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
| BQ29401PWR | TBD | CU NIPDAU | Level-1-220C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ29401 

No Tags are Available for this Part Number