BQ32000 Status: ACTIVE

Serial RTC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 BQ32000
Supply Voltage(V)3.3  
Bus InterfaceI2C  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package8SOIC  
Approx. Price (US$) 0.75 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BQ3285: RTC IC with 114x8 NVSRAM
  • BQ3285E: RTC IC with 242x8 NVSRAM Alarm Wake-up
  • TMP100: Digital Temperature Sensor with I2C Serial Interface

Product Information

Features

  • Automatic Switchover to Backup Supply
  • I2C Interface
    Supports Serial Clock up to 400 kHz
  • Uses 32.768-kHz Crystal
    With –63-ppm to +126-ppm Adjustment
  • Integrated Oscillator-Fail Detection
  • 8-Pin SOIC Package
  • –40°C to 85°C Ambient Operating Temperature
  • APPLICATIONS
    • General consumer electronics

Description

The bq32000 device is a compatible replacement for industry standard real-time clocks.

The bq32000 features an automatic backup supply with integrated trickle charger. The backup supply can be implemented using a capacitor or non-rechargeable battery. The bq32000 has a programmable calibration adjustment from –63 ppm to +126 ppm. The bq32000 registers include an OF (oscillator fail) flag indicating the status of the RTC oscillator, as well as a STOP bit that allows the host processor to disable the oscillator. The time registers are normally updated once per second, and all the registers are updated at the same time to prevent a timekeeping glitch. The bq32000 includes automatic leap-year compensation.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
BQ32000DACTIVE-40 to 850.85 | 1kuSOIC (D) | 8 View 75 | TUBEPurchase Samples
BQ32000DRACTIVE-40 to 850.75 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ32000D
None Reported
View Distributors
TI Lead Time*: 20 WeeksBQ32000DR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ32000D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
BQ32000DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ32000 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ3285 RTC IC with 114x8 NVSRAM CLOCKS AND TIMERS-REAL-TIME CLOCKS TI customers also evaluated this product.
BQ3285E RTC IC with 242x8 NVSRAM Alarm Wake-up CLOCKS AND TIMERS-REAL-TIME CLOCKS TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here