|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The CMOS bq3285E/L is a low-power microprocessor peripheral providing a time-of-day clock and 100-year calendar with alarm features and battery operation. The bq3285L supports 3V systems. Other bq3285E/L features include three maskable interrupt sources, square-wave output, and 242 bytes of general nonvolatile storage. A 32.768kHz output is available for sustaining power-management activities. Wake-up capability is provided by an alarm interrupt, which is active in battery-backup mode. The bq3285E/L write-protects the clock, calendar, and storage registers during power failure. A backup battery then maintains data and operates the clock and calendar. The bq3285E/L is a fully compatible real-time clock for IBM AT-compatible computers and other applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| BQ3285EP | ACTIVE | 0 to 70 | 2.10 | 1ku | PDIP (N) | 24 | View | 15 | TUBE | |||
| BQ3285ES | ACTIVE | 0 to 70 | 2.35 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
| BQ3285ESG4 | ACTIVE | 0 to 70 | 2.35 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | |||
| BQ3285ESS | ACTIVE | 0 to 70 | 2.35 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 50 | TUBE | |||
| BQ3285ESSG4 | ACTIVE | 0 to 70 | 2.35 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 50 | TUBE | |||
| BQ3285ESSTR | ACTIVE | 0 to 70 | 2.10 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | Purchase Samples | ||
| BQ3285ESSTRG4 | ACTIVE | 0 to 70 | 2.10 | 1ku | SSOP/QSOP (DBQ) | 24 | View | 2500 | LARGE T&R | Purchase Samples | ||
| BQ3285ESTR | ACTIVE | 2.10 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |||
| BQ3285ESTRG4 | ACTIVE | 2.10 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:14 PM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksBQ3285EP | |||
| Americas | Avnet | 120 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 96 | |
| Mouser Electronics | 115 | ||
| TI Lead Time*: 20 WeeksBQ3285ES | |||
| Americas | Rochester Electronics | 675 | |
| Europe | Avnet-SILICA | 25 | |
| Worldwide | DigiKey | 225 | |
| Mouser Electronics | 125 | ||
| TI Lead Time*: 20 WeeksBQ3285ESG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksBQ3285ESS | |||
| Americas | Newark | 100 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 100 | |
| Worldwide | DigiKey | 200 | |
| Mouser Electronics | 50 | ||
| TI Lead Time*: 20 WeeksBQ3285ESSG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksBQ3285ESSTR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Abacus Polar | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksBQ3285ESSTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksBQ3285ESTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksBQ3285ESTRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ3285EP | Pb-Free (RoHS) | A42 SN | N/A for Pkg Type | View | View |
| BQ3285ES | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ3285ESG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ3285ESS | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ3285ESSG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ3285ESSTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ3285ESSTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ3285ESTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| BQ3285ESTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ3285E 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ32000 | Serial RTC | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ3285 | RTC IC with 114x8 NVSRAM | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ3287EA | RTC Module w 242x8 NVSRAM Alarm Wake-up RAM Clear Input on EA Version | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ3285LF | Y2K Enhanced ACPI Compliant RTC IC w 240x8 NVSRAM, Alarm Wake-up 3.3V op 32kHz Dedicated Output | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ4845 | RTC IC W NVSRAM Control, Watchdog Timer, uP Reset, Interrupts and Battery Low Warning | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ3287 | RTC Module with 114x8 NVSRAM, RAM Clear Input on A Version | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |

No Tags are Available for this Part Number