|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CMOS bq3287/bq3287A is a low-power microprocessor peripheral providing a time-of-day clock and 100-year calendar with alarm features and battery operation. Other features include three maskable interrupt sources, square-wave output, and 114 bytes of general nonvolatile storage. The bq3287A version is identical to the bq3287, with the addition of the RAM clear input. The bq3287 is a fully compatible real-time clock for IBM AT-compatible computers and other applications. The bq3287 write-protects the clock, calendar, and storage registers during power failure. The integral backup energy source then maintains data and operates the clock and calendar. As shipped from Benchmarq, the real time clock is turned off to maximize battery capacity for in-system operation. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Samples |
| BQ3287AMT-I | ACTIVE | -20 to 70 | 4.20 | 1ku | DIP MODULE (MT) | 24 | 15 | Purchase Samples | |
| BQ3287AMT-SB2 | ACTIVE | 0 to 70 | 4.20 | 1ku | DIP MODULE (MT) | 24 | 15 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:25 AM GMT, 08 Sep 2010 | |||
| Region | Company | In Stock | Purchase |
| BQ3287AMT-I | |||
| Americas | Rochester Electronics | 130 | |
| Worldwide | Mouser Electronics | 75 | |
| BQ3287AMT-SB2 | |||
| Americas | Newark | 34 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 76 | |
| WPI | >1k | ||
Please contact your preferred TI Authorized Distributor or local TI sales office for lead times on full production quantities.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ3287AMT-I | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| BQ3287AMT-SB2 | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ3287EA | RTC Module w 242x8 NVSRAM Alarm Wake-up RAM Clear Input on EA Version | CLOCKS AND TIMERS-REAL-TIME CLOCK | TI customers also evaluated this product. |
| BQ3287 | RTC Module with 114x8 NVSRAM, RAM Clear Input on A Version | CLOCKS AND TIMERS-REAL-TIME CLOCK | TI customers also evaluated this product. |
| UA78M33 | 3/4 Pin 500mA Fixed 3.3V Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATOR | TI customers also evaluated this product. |
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

No Tags are Available for this Part Number