|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CMOS bq3287E/bq3287EA is a low-power microprocessor peripheral providing a time-of-day clock and 100-year calendar with alarm features and battery operation. Other features include three maskable interrupt sources, square-wave output, and 242 bytes of general nonvolatile storage. A 32.768kHz output is available for sustaining power-management activities. Wake-up capability is provided by an alarm interrupt, which is active in battery-backup mode. The bq3287EA version is identical to the bq3287E, with the addition of the RAM clear input. The bq3287E is a fully compatible real-time clock for IBM AT-compatible computers and other applications. The bq3287E write-protects the clock, calendar, and storage registers during power failure. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Samples |
| BQ3287EAMT | ACTIVE | 0 to 70 | 4.20 | 1ku | DIP MODULE (MT) | 24 | 15 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:16 PM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksBQ3287EAMT | |||
| Americas | Rochester Electronics | 29 | |
| Asia | WPI | 100 | |
| Worldwide | DigiKey | 101 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ3287EAMT | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ3287EA 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ3285E | RTC IC with 242x8 NVSRAM Alarm Wake-up | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ4832Y | RTC Module W 32Kx8 NVSRAM Watchdog Timer, uP Reset, Interrupts and Battery Low Warning | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ4842Y | RTC Module With 128Kx8 NVSRAM, Watchdog Timer, uP Reset, Interrupts and Battery Low Warning | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ3287E | RTC Module With 242x8 NVSRAM, Alarm Wake-up, RAM Clear Input on EA Version | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ4850Y | RTC Module With 512Kx8 NVSRAM | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ4802Y | Y2K-Compliant Parallel RTC with CPU Supervisor and External NVSRAM Control, 5V Vcc | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ4285E | RTC IC With 114x8 NVSRAM and NVSRAM Control, Alarm Wake-up 3V Op on L Version | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ3287A | RTC Module With 114x8 NVSRAM, RAM Clear Input on A Version | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ4822Y | RTC Module With 8Kx8 NVSRAM Watchdog Timer uP Reset Interrupts and Battery Low Warning | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| BQ32000 | Serial RTC | CLOCKS AND TIMERS-REAL-TIME CLOCKS | TI customers also evaluated this product. |
| MSP430F2013 | 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number