BQ4010 Status: ACTIVE

8Kx8 Nonvolatile SRAM, 5% Voltage Tolerance


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 BQ4010BQ4010LY BQ4010Y 
Supply Voltage(V)5  3.3  5  
Memory Density(Kb)64  64  64  
Pin/Package28DIP MODULE  28DIP MODULE  28DIP MODULE  
Approx. Price (US$) 9.30 | 1ku   7.15 | 1ku   9.30 | 1ku  
Neg Voltage Tolerance(%)5  10  10  
 SamplesSamplesSamples
 InventoryInventoryInventory

Product Information

Features

  • Data Retention for at least 10 Years Without Power
  • Automatic Write-Protection During Power-up/Power-down Cycles
  • Conventional SRAM Operation, Including Unlimited Write Cycles
  • Internal Isolation of Battery before Power Application
  • Industry Standard 28-Pin DIP Pinout
  • 5-V or 3.3-V Operation
  • 34-Pin LIFETIME LITHIUM™ Module
    • Module Completely Surface-Mounted
    • Snap-on Power-Source for Lithium Battery Backup
    • Replaceable Power-Source (Device Number: bq401BATCAP)

GENERAL DESCRIPTION

The CMOS bq4010/Y/LY is a nonvolatile 65,536-bit static RAM organized as 8,192 words by 8 bits. The integral control circuitry and lithium energy source provide reliable nonvolatility coupled with the unlimited write cycles of standard SRAM.

The control circuitry constantly monitors the single supply for an out-of-tolerance condition. When VCC falls out of tolerance, the SRAM is unconditionally write-protected to prevent an inadvertent write operation.

At this time the integral energy source is switched on to sustain the memory until after VCC returns valid.

The bq4010/Y/LY uses extremely low standby current CMOS SRAMs, coupled with small lithium coin cells to provide nonvolatility without long write-cycle times and the write-cycle limitations associated with EEPROM.

The bq4010/Y/LY requires no external circuitry and is compatible with the industry-standard 64-Mb SRAM pinout.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
BQ4010MA-150NRND0 to 70BQ4010MA-709.30 | 1kuDIP MODULE (MA) | 28 14 Download CAD Format for this SymbolReplaced by BQ4010MA-70
BQ4010MA-200NRND0 to 70BQ4010MA-709.30 | 1kuDIP MODULE (MA) | 28 14 Download CAD Format for this SymbolReplaced by BQ4010MA-70
BQ4010MA-70ACTIVE0 to 70 9.30 | 1kuDIP MODULE (MA) | 28 14 Download CAD Format for this SymbolPurchase Samples
BQ4010MA-85NRND0 to 70BQ4010MA-709.30 | 1kuDIP MODULE (MA) | 28 14 Download CAD Format for this SymbolReplaced by BQ4010MA-70

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:12 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksBQ4010MA-150
WorldwideMouser Electronics 63
TI Lead Time*: 12 WeeksBQ4010MA-200
AmericasArrow 36
Rochester Electronics >1k
TI Lead Time*: 12 WeeksBQ4010MA-70
AmericasRochester Electronics >1k
TI Lead Time*: 12 WeeksBQ4010MA-85
AmericasArrow 28
Avnet 788
Rochester Electronics 223
WorldwideMouser Electronics 56
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ4010MA-150  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
BQ4010MA-200  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
BQ4010MA-70 RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
BQ4010MA-85  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ4010 Help

Datasheet

Support and Community

Customer Tags Help

Most Popular Tags for BQ4010:

View All Tags

Other Support



Click Here