|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
GENERAL DESCRIPTIONThe CMOS bq4015/Y/LY is a nonvolatile 4,194,304-bit static RAM organized as 524,288 words by 8 bits. The integral control circuitry and lithium energy source provide reliable nonvolatility coupled with the unlimited write cycles of standard SRAM. The control circuitry constantly monitors the single supply for an out-of-tolerance condition. When VCC falls out of tolerance, the SRAM is unconditionally write-protected to prevent an inadvertent write operation. At this time the integral energy source is switched on to sustain the memory until after VCC returns valid. The bq4015/Y/LY uses extremely low standby current CMOS SRAMs, coupled with small lithium coin cells to provide nonvolatility without long write-cycle times and the write-cycle limitations associated with EEPROM. The bq4015/Y/LY requires no external circuitry and is compatible with the industry-standard 4-Mb SRAM pinout. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| BQ4015LYMA-70N | ACTIVE | -40 to 85 | 22.00 | 1ku | DIP MODULE (MA) | 32 | 12 | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:15 PM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksBQ4015LYMA-70N | |||
| Asia | WPI | 30 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ4015LYMA-70N | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ4015LY 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ4010LY | 8Kx8 Nonvolatile SRAM, 3.3-V Input, 10% Voltage Tolerance | POWER MANAGEMENT SPECIAL FUNCTIONS-NVSRAM(NON-VOLATILE SRAM) | TI customers also evaluated this product. |
| BQ4013LY | 128k x 8 NONVOLATILE SRAM, 3.3V Input Voltage | POWER MANAGEMENT SPECIAL FUNCTIONS-NVSRAM(NON-VOLATILE SRAM) | TI customers also evaluated this product. |
| BQ4015 | 512Kx8 Nonvolatile SRAM, 5% Voltage Tolerance | POWER MANAGEMENT SPECIAL FUNCTIONS-NVSRAM(NON-VOLATILE SRAM) | TI customers also evaluated this product. |
| BQ4011LY | 32Kx8 Nonvolatile SRAM, 3.3-V Input, 10% Voltage Tolerance | POWER MANAGEMENT SPECIAL FUNCTIONS-NVSRAM(NON-VOLATILE SRAM) | TI customers also evaluated this product. |
| BQ4011Y | 32Kx8 Nonvolatile SRAM, 10% Voltage Tolerance | POWER MANAGEMENT SPECIAL FUNCTIONS-NVSRAM(NON-VOLATILE SRAM) | TI customers also evaluated this product. |

No Tags are Available for this Part Number