BQ6400 Status: ACTIVE

Single Chip Smart Battery Solution with PowerPump™ Cell Balancing Technology


      
         
Alert me about changes<br/>to this product

 BQ6400
Battery Capacity(Min)(mAh)800  
Battery Capacity(Max)(mAh)15000  
Communication InterfaceSMBus  
Capacity IndicationLED  
# Series Cells2,3,4  
Pin/Package48QFN  
Approx. Price (US$) 4.95 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BQ78PL114: PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing
  • BQ20Z40: SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330
  • BQ2060A: Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control
  • BQ77PL900: 5-10 cell Li-ion Battery protection & AFE
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE

More Related Products

Product Information

Features

  • Advanced SmartSafety
    • Prevention — Optimal Cell Management
    • Diagnosis — Improved Sensing of Cell Problems
    • Fail Safe — Detection of Event Precursors
  • Rate-of-Change Detection of all Important Cell Characteristics:
    • Voltage — Impedance — Cell Temperature
  • PowerPump™ Active Cell Balancing Results in Longer Run Time and Cell Life
  • High Resolution 18-Bit Integrating Delta-Sigma Coulomb Counter for Precise Charge-Flow Measurements and Gas Gauging
  • Multiple Independent ΔΣ A/Ds: One-per-cell Voltage, Plus Separate Temperature, Current and Safety
  • Simultaneous, Synchronous Measurement of Pack Current and Individual Cell Voltages
  • Very Low Power Consumption:< 250 µA Active, < 150 µA Standby, < 40 µA Ship, and < 1 µA Under-Voltage Shutdown
  • Accurate, Advanced Temperature Monitoring of Cells and MOSFETs With up to 13 Sensors
  • Fully Programmable Voltage, Current, Balance and Temperature Protection Features
  • Cell Balancing Transfers Charge Efficiently From Cell to Cell During all Operating Conditions
  • Fail-Safe Operation of Pack Protection Circuits and MOSFETs
  • Designed for 3 to 4 Series Cell Battery Packs
  • Smart Battery System 1.1 Compliant
  • Integrated Support for Intel™ AMPS
  • Field Upgradeable Flash Memory
  • APPLICATIONS

View All Features in Datasheet

Description

The bq6400 Battery Management Controller is a complete Li-Ion control, monitoring, and safety solution designed for notebook computers and portable equipment. It is designed specifically to provide an enhanced, optimized solution for packs using three or four series cells.

The bq6400 provides accurate gas gauging while providing control, communications and safety functions for the system. It provides simultaneous, synchronized voltage and temperature measurements using one A/D per-cell technology. Voltage measurements are also simultaneous with pack current measurements, eliminating system induced noise from measurements. This allows the precise, continuous, real-time calculation of cell impedance under all operating conditions, even during widely fluctuating loads.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
BQ6400RGZRACTIVE4.95 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R
BQ6400RGZTACTIVE5.45 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksBQ6400RGZR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksBQ6400RGZT
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ6400RGZR  TBD Call TI Call TIViewView
BQ6400RGZT  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ6400 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

Tools & Software

NamePart #CompanySoftware/Tool Type
bqWizard™ Application SoftwareBQWIZARD Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2060A Multi-Chemistry SBS 1.1 Compliant Gas Gauge With 5 LED Drivers, Additional Battery Mgmt Control BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z45 SBS 1.1 compliant Gas Gauge with Impedance Track Technology and Advanced Charging Algorithm BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z75-V160 SBS 1.1-Compliant Gas Gauge and Protection-Enabled IC with Impedance Track(TM) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2084-V143 SBS v1.1 Compliant Gas Gauge for use with the BQ29312A BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2084-V150 SBS v1.1 Compliant Gas Gauge with LED Delay BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ3060 SBS 1.1-Compliant Gas Gauge and Protector BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ76PL102 PowerLAN Dual-Cell Li-Ion Battery Monitor with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27500-V120 System-Side Impedance Track™ Fuel Gauge BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here