BQ76PL102 Status: ACTIVE

PowerLAN Dual-Cell Li-Ion Battery Monitor with PowerPump Cell Balancing


      
         
Alert me about changes<br/>to this product


Special Note

BQ76PL102 is part of a complete Low-Cost solution for battery packs of up to 12 series when used with BQ78PL114


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 BQ76PL102BQ78PL114 
Battery Capacity(Min)(mAh)1000  1000  
Battery Capacity(Max)(mAh)650000  650000  
Communication InterfaceSMBus  SMBus  
Capacity Indication LED,LCD,EPD  
# Series Cells1, 2  3,4,5,6,7,8,9,10,11,12  
Pin/Package16QFN  48QFN  
Approx. Price (US$) 0.90 | 1ku   4.50 | 1ku  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • BQ78PL114: PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing
  • BQ3060: SBS 1.1-Compliant Gas Gauge and Protector
  • BQ27210: Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)
  • BQ77PL900: 5-10 cell Li-ion Battery protection & AFE
  • BQ29330: Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE

More Related Products

Product Information

Features

  • Monitors up to Two Individual Cell Voltages and Temperatures
  • Part of a Complete Low-Cost Solution for Battery Packs of up to 12 Series and One or More Parallel Cells (When Used With bq78PL114).
  • Advanced PowerPump Balancing Technology Equalizes Cells in Li-Ion Battery Packs, Resulting in Longer Run Time and Cell Life.
  • PowerPump™ Cell Balancing Transfers Charge From Cell to Cell During all Operating Conditions – No Wasteful Current Bleeding or Associated Heat Buildup.
  • Unique PowerLAN Isolated Communications Technology Permits Simultaneous Measurement of All Individual Cell Voltages in a Series String.
  • Low Current Consumption:
    • <250 µA Active
    • <35 µA Standby
    • <1 µA Undervoltage Shutdown
  • Connects Directly to Cells, No Resistive Dividers
  • Internal LDO Regulator for Support Circuitry
  • Ultrasmall Footprint, 3-mm × 3-mm
  • Millivolt Measurement Resolution Using Delta-Sigma A/D Converter
  • Self-Calibrating Time Base – No Crystal Required When Used With bq78PL114
  • APPLICATIONS
    • Uninterruptible Power Supplies (UPS)
    • Portable Medical and Test Equipment
    • Electric Bikes and Mild-EV Battery Packs
    • Multicell Series Strings ≥ 5S

PowerPump, PowerLAN are trademarks of Texas Instruments.

Description

The bq76PL102 PowerLAN dual-cell battery monitor is part of a complete scalable battery management system for use with arrays of up to 12 Li-Ion rechargeable cells. The bq76PL102 connects to one or two cells in a series string, performs voltage and temperature monitoring of each individual cell, and reports these parameters over the PowerLAN communication network. Together with a bq78PL114 master-gateway battery controller, the bq76PL102 forms a complete battery monitoring and management system for higher cell-count applications.

Partitioning of the battery monitor function on a per cell basis permits connection and measurement close to the cell. This results in superior accuracy and management over competing solutions.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
BQ76PL102RGTRACTIVE-40 to 850.90 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&RPurchase Samples
BQ76PL102RGTTACTIVE-40 to 850.99 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:13 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBQ76PL102RGTR
None Reported
View Distributors
TI Lead Time*: 16 WeeksBQ76PL102RGTT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BQ76PL102RGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
BQ76PL102RGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BQ76PL102 Help

Datasheet

Application Notes

View Application Notes for Battery Fuel Gauges

User Guides

Part # Name Product Family Comments
BQ78PL114   PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing   BATTERY MANAGEMENT - BATTERY FUEL GAUGES   Together with a bq78PL114 Master Gateway Battery Controller, the bq76PL102 forms a complete battery monitoring and management system for higher cell‐count applications
See Literature slus887a , see Figure 2 in the BQ76PL102 datasheet.    
Customers Who Evaluated This Product Also Evaluated...
BQ78PL114 PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ3060 SBS 1.1-Compliant Gas Gauge and Protector BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27210 Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR) BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z40 SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ20Z95 SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ6400 Single Chip Smart Battery Solution with PowerPump™ Cell Balancing Technology BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ2084-V143 SBS v1.1 Compliant Gas Gauge for use with the BQ29312A BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ27510-G1 System-Side Impedance-Track Fuel Gauge With Direct Battery Connection BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
BQ29330 Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here