|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The bq77PL900 is a five to ten series cell lithium-ion battery pack protector. The integrated I2C communications interface allows the bq77PL900 also to be as an analog front end (AFE) for a Host controller. Two LDOs, one 5 V/25 mA and one 3.3 V/25 mA, are also included and may be used to power a host controller or support circuitry. The bq77PL900 integrates a voltage translation system to extract battery parameters such as individual cell voltages and charge/discharge current. Variables such as voltage protection thresholds and detection delay times can be programmed by using the internal EEPROM. The bq77PL900 can act as a stand-alone self-contained battery protection system (stand-alone mode). It can alternatively be combined with a host microcontroller to offer fuel gauge or other battery management capabilities to the host system (host-control mode). View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| BQ77PL900DL | ACTIVE | -40 to 100 | 3.25 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples |
| BQ77PL900DLG4 | ACTIVE | -40 to 100 | 3.25 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples |
| BQ77PL900DLR | ACTIVE | -40 to 100 | 2.95 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | |
| BQ77PL900DLRG4 | ACTIVE | -40 to 100 | 2.95 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:11 PM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksBQ77PL900DL | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ77PL900DLG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ77PL900DLR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksBQ77PL900DLRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| BQ77PL900DL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ77PL900DLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ77PL900DLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| BQ77PL900DLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for BQ77PL900 
| Name | Part # | Company | Tool / Software Type |
| BQ77PL900 Evaluation Module | BQ77PL900EVM-001 | Texas Instruments | Development Boards/EVMs |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| BQ29330 | Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| BQ29419 | Voltage Protection for 2, 3, or 4 Cell Li-Ion Batteries | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| BQ29312A | Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE | BATTERY MANAGEMENT-LITHIUM ION PROTECTION | TI customers also evaluated this product. |
| BQ78PL114 | PowerLAN Gateway Battery Management Controller with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ76PL102 | PowerLAN Dual-Cell Li-Ion Battery Monitor with PowerPump Cell Balancing | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ2954 | Switch-mode Li-Ion Charge Controller | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| BQ20Z40 | SBS Compliant Gas Gauge with Impedance Track Technology for use with BQ29330 | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| BQ2084-V143 | SBS v1.1 Compliant Gas Gauge for use with the BQ29312A | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ20Z95 | SBS 1.1-Compliant Gas Gauge Enabled w/Impedance Track | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| BQ3060 | SBS 1.1-Compliant Gas Gauge and Protector | BATTERY MANAGEMENT-BATTERY FUEL GAUGES | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

Most Popular Tags for BQ77PL900: