BUF08832 Status: ACTIVE

Programmable Gamma-Voltage Generator and High Slew Rate Vcom with Integrated Two-Bank Memory


      
         
Alert me about changes<br/>to this product

See Also

  • BUF08821 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Programmable Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory
 BUF08832
# Gamma Buffers8  
# Vcom Channels1  
Vs(Min)(V)9  
Vs(Max)(V)20  
Iq per channel(Typ)(mA)0.5  
Vcom-Output Current(Typ)(mA)300  
Gamma-Output Current(Typ)(mA)30  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package20HTSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BUF08821: Programmable Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory

Product Information

Features

  • 10-BIT RESOLUTION
  • 8-CHANNEL P-GAMMA
  • 1-CHANNEL P-VCOM
  • HIGH SLEW RATE VCOM: 45V/µs
  • 16x REWRITABLE NONVOLATILE MEMORY
  • TWO INDEPENDENT PIN-SELECTABLE MEMORY BANKS
  • RAIL-TO-RAIL OUTPUT
    • 300mV Min Swing-to-Rail (10mA)
    • > 300mA Max IOUT
  • LOW SUPPLY CURRENT
  • SUPPLY VOLTAGE: 9V to 20V
  • DIGITAL SUPPLY: 2V to 5.5V
  • TWO-WIRE INTERFACE: Supports 400kHz and 3.4MHz
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS

All trademarks are the property of their respective owners.

Description

The BUF08832 offers eight programmable gamma channels and one programmable VCOM channel.

The final gamma and VCOM values can be stored in the on-chip, nonvolatile memory. To allow for programming errors or liquid crystal display (LCD) panel rework, the BUF08832 supports up to 16 write operations to the on-chip memory.

The BUF08832 has two separate memory banks, allowing simultaneous storage of two different gamma curves to facilitate switching between gamma curves.

All gamma and VCOM channels offer a rail-to-rail output that typically swings to within 150mV of either supply rail with a 10mA load. All channels are programmed using a Two-Wire interface that supports standard operations up to 400kHz and high-speed data transfers up to 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
BUF08832AIPWPRACTIVE-40 to 851.90 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&RContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:42 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 22 WeeksBUF08832AIPWPR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BUF08832AIPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BUF08832 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
BUF08832 Evaluation ModuleBUF08832EVMTexas InstrumentsDevelopment Boards/EVMs
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
BUF08821   Programmable Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory   PRECISION AMPLIFIER - LCD GAMMA BUFFER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Programmable Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory  
Customers Who Evaluated This Product Also Evaluated...
BUF08821 Programmable Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory PRECISION AMPLIFIER-LCD GAMMA BUFFER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here