BUF11704 Status: ACTIVE

18-V Supply Multi-Channel Gamma Correction Buffer

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • BUFxx704: 18-V Supply Multi-Channel Gamma Correction Buffer (Rev. F) (buf11704.pdf, 1109 KB)
    05 Dec 2007 Download

 BUF11704
# Gamma Buffers10  
# Vcom Channels1  
Vs(Min)(V)7  
Vs(Max)(V)18  
Iq per channel(Typ)(mA)0.455  
Vcom-3dB BW(MHz)0.6  
Vcom-Output Current(Typ)(mA)100  
Gamma-3dB BW(MHz)1  
Gamma-Output Current(Typ)(mA)30  
Operating Temp Range(Celsius)-25 to 85  
Pin/Package28HTSSOP  
Number of Channels10,6,4  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BUF01901: Reference Voltage Generator for Vcom Adjustment
  • BUF05703: 4 Channel LCD Gamma Correction Buffer +Vcom
  • BUF06704: 18-V Supply Multi-Channel Gamma Correction Buffer

More Related Products

Product Information

Features

  • Wide Supply Range: 4.5 V to 18 V
  • Gamma Correction Channels: 10, 6, and 4
  • Integrated VCOM Buffer
  • Excellent Output Current Drive:
    • Gamma Channels:
      > 30 mA at 0.5 V Swing to Rails(1)
    • VCOM:
      > 100 mA typ at 2 V Swing to Rails(1)
  • Large Capacitive Load Drive Capability
  • Rail-to-Rail Output
  • PowerPAD™ Package
  • Low-Power/Channel: < 500 µA
  • High ESD Rating: 8 kV HBM, 2 kV CDM, 300 V MM
  • Specified for –25°C to +85°C

(1) See Typical Characteristic curves for details.
PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

Description

The BUFxx704 are a series of multi-channel buffers targeted towards gamma correction in high-resolution LCD panels. They are pin-compatible with the existing BUFxx702 and BUFxx703 families and operate at higher supply voltages up to 18 V (19 V absolute max). The higher supply voltage enables faster response times and brighter images in large-screen LCD panels. This is especially important in LCD TV applications.

The number of gamma correction channels required depends on a variety of factors and differs greatly from design to design. Therefore, 10, 6, and 4 channel options are offered. For additional space and cost savings, a VCOM channel with > 100mA drive capability is integrated into the BUF11704, BUF07704, and BUF05704.

The BUF11704, BUF07704, BUF06704, and BUF05704 are available in the TSSOP-28, TSSOP-20, TSSOP-16, and TSSOP-14 PowerPAD packages for dramatically increased power dissipation capability. This way, a large number of channels can be handled safely in one package.

A flow-through pinout has been adopted to allow simple PCB routing and maintain the cost-effectiveness of this solution. All inputs and outputs of the BUFxx704 incorporate internal ESD protection circuits that prevent functional failures at voltages up to 8 kV (HBM), 2 kV (CDM), and 300 V (MM).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
BUF11704AIPWPACTIVE-25 to 851.95 | 100uHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
BUF11704AIPWPG4ACTIVE-25 to 851.95 | 100uHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
BUF11704AIPWPRACTIVE-25 to 851.95 | 100uHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
BUF11704AIPWPRG4ACTIVE-25 to 851.95 | 100uHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
BUF11704AIPWPAs of 10:11 AM GMT, 04 Dec 2008As of 10:11 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6100* 21 | 9 Dec 1 Weeks AmericasAvnet 19
  DigiKey 130
  Rochester Electronics >1k
BUF11704AIPWPG4As of 10:11 AM GMT, 04 Dec 2008As of 10:11 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 6100* 21 | 9 Dec 1 Weeks None Reported
View Distributors
   
BUF11704AIPWPRAs of 10:11 AM GMT, 04 Dec 2008As of 10:11 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 1730 | 9 Dec 4 Weeks None Reported
View Distributors
   
 >10k | 5 Jan     
BUF11704AIPWPRG4As of 10:11 AM GMT, 04 Dec 2008As of 10:11 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 >10k* 1730 | 9 Dec 4 Weeks None Reported
View Distributors
   
 >10k | 5 Jan     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BUF11704AIPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF11704AIPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF11704AIPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF11704AIPWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • BUFxx704: 18-V Supply Multi-Channel Gamma Correction Buffer (Rev. F) (buf11704.pdf, 1109 KB)
    05 Dec 2007 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract

More Literature

View More Literature for LCD Gamma Buffers

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

 Alternative Products - Are similar to BUF11704
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
BUF01901Reference Voltage Generator for Vcom AdjustmentTI customers also evaluated this product.
BUF057034 Channel LCD Gamma Correction Buffer +VcomTI customers also evaluated this product.
BUF0670418-V Supply Multi-Channel Gamma Correction BufferTI customers also evaluated this product.
BUF2082018-Channel Gamma Voltage Generator with Two Programmable Vcom ChannelsTI customers also evaluated this product.
BUF047014-Channel, 12V, CMOS Buffer AmplifierTI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support