BUF602 Status: ACTIVE

High Speed, Closed Loop Buffer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 BUF602
Iq per channel(Max)(mA)5.8  
Slew Rate(Typ)(V/us)8000  
GBW(Typ)(MHz)1200  
Io(Typ)(mA)60  
Vs(Min)(V)2.8  
Vs(Max)(V)12.6  
Number of Channels1  
Pin/Package5SOT-23, 8SOIC  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)1200  
Vio(Max)(mV)30  
Available ChannelsS  
Vn at Flatband(Typ)(nV/rtHz)4.8  
Approx. Price (US$) 0.85 | 1ku  
Iib(Max)(nA)7  
Operating Temp Range(Celsius)-45 to 85  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • BUF634: 250mA High-Speed Buffer
  • OPA692: Wideband, Fixed Gain Buffer Amplifier with Disable
  • OPA693: Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable
  • OPA227: High Precision, Low Noise Operational Amplifiers
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers
  • OPA2132: High Speed FET-Input Operational Amplifiers

More Related Products

Product Information

Features

  • Wide Bandwidth: 1000MHz
  • High Slew Rate: 8000V/µs
  • Flexible Supply Range:
    ±1.4V to ±6.3V Dual Supplies
    +2.8V to +12.6V Single Supply
  • Output Current: 60mA (continuous)
  • Peak Output Current: 350mA
  • Low Quiescent Current: 5.8mA
  • Standard Buffer Pinout
  • Optional Mid-Supply Reference Buffer
  • APPLICATIONS
    • Low Impedance Reference Buffers
    • Clock Distribution Circuits
    • Video/Broadcast Equipment
    • Communications Equipment
    • High-Speed Data Acquisition
    • Test Equipment and Instrumentation

All other trademarks are the property of their respective owners.

Description

The BUF602 is a closed-loop buffer recommended for a wide range of applications. Its wide bandwidth (1000MHz) and high slew rate (8000V/µs) make it ideal for buffering very high-frequency signals. For AC-coupled applications, an optional mid-point reference (VREF) is provided, reducing the number of external components required and the necessary supply current to provide that reference.

The BUF602 is available in a standard SO-8 surface-mount package and in an SOT23-5 where a smaller footprint is needed.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
BUF602IDACTIVE-45 to 850.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BUF602IDBVRACTIVE-45 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BUF602IDBVRG4ACTIVE-45 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BUF602IDBVTACTIVE-45 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
BUF602IDBVTG4ACTIVE-45 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
BUF602IDG4ACTIVE-45 to 850.95 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
BUF602IDRACTIVE-45 to 850.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
BUF602IDRG4ACTIVE-45 to 850.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:13 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksBUF602ID
AmericasArrow 5
Avnet 225
Newark 293
AsiaWPI 825
EuropeAvnet-SILICA 40
Spoerle 75
WorldwideDigiKey 136
Mouser Electronics 286
TI Lead Time*: 14 WeeksBUF602IDBVR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksBUF602IDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksBUF602IDBVT
AmericasArrow 250
Newark 227
Rochester Electronics >1k
AsiaWPI 81
WorldwideDigiKey 455
Mouser Electronics 439
TI Lead Time*: 14 WeeksBUF602IDBVTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBUF602IDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBUF602IDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksBUF602IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
BUF602ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF602IDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF602IDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF602IDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF602IDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF602IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF602IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
BUF602IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for BUF602 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
FREE DEM-BUF-SO-1ADEM-BUF-SO-1ATexas InstrumentsDevelopment Boards/EVMs
FREE DEM-BUF-SOT-1ADEM-BUF-SOT-1ATexas InstrumentsDevelopment Boards/EVMs
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
BUF634 250mA High-Speed Buffer VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
OPA692 Wideband, Fixed Gain Buffer Amplifier with Disable VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
OPA693 Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
OPA633 High Speed Buffer Amplifier VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
OPA227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
DRV134 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
INA134 Audio Differential Line Receivers, 0dB (G=1) AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
INA2137 Audio Differential Line Receivers, +-6dB (G=1/2 or 2) AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here