CC1000 Status: ACTIVE

Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band


      Chipcon
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC1000
Frequency(Min)(MHz)300  
Frequency(Max)(MHz)1000  
Operating Voltage(Min)(V)2.1  
Operating Voltage(Max)(V)3.6  
Pin/Package28DIESALE, 28TSSOP  
Modulation TechniquesFSK, OOK  
Operating Temp Range(Celsius)-40 to 85  
Current Consumption (RX)(mA)7.4  
Current Consumption (TX)(mA)10.4  
FSK Data Rate(Max)(kbps)76.8  
Receiver Sensitivity (FSK)(dBm)-110  
Programmable Output Power Ranging From(dBm)-20 to 10  
RSSI OuputYes  
Antenna ConnectionSingle Ended  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • CC1020: Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range
  • CC1050: Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee
  • CC2420: Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver

More Related Products

Product Information

Features

  • True single chip UHF RF transceiver
  • Very low current consumption
  • Frequency range 300 - 1000 MHz
  • Integrated bit synchroniser
  • High sensitivity (typical -110 dBm at 2.4 kBaud)
  • Programmable output power -20 to 10 dBm
  • Small size (TSSOP-28 or UltraCSP™ package)
  • Low supply voltage (2.1 V to 3.6 V)
  • Very few external components required
  • No external RF switch / IF filter required
  • RSSI output
  • Single port antenna connection
  • FSK data rate up to 76.8 kBaud
  • Complies with EN 300 220 and FCC CFR47 part 15
  • Programmable frequency in 250 Hz steps makes crystal temperature drift compensation possible without TCXO
  • Suitable for frequency hopping protocols
  • Development kit available
  • Easy-to-use software for generating the CC1000 configuration data
  • Applications
    • Very low power UHF wireless data transmitters and receivers
    • 315 / 433 / 868 and 915 MHz ISM/SRD band systems
    • RKE - Two-way Remote Keyless Entry
    • Home automation
    • Wireless alarm and security systems
    • AMR - Automatic Meter Reading
    • Low power telemetry
    • Game Controllers and advanced toys

Description

CC1000 is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868 and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-1000 MHz range.

The main operating parameters of CC1000 can be programmed via a serial bus, thus making CC1000 a very flexible and easy to use transceiver. In a typical system CC1000 will be used together with a microcontroller and a few external passive components.

CC1000 is based on Chipcon’s SmartRF® technology in 0.35 µm CMOS.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CC1000-RTB1ACTIVE-40 to 855.25 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CC1000-RTR1ACTIVE-40 to 854.75 | 1kuTSSOP (PW) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
CC1000PWACTIVE-40 to 855.25 | 1kuTSSOP (PW) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CC1000PWG3ACTIVE-40 to 855.25 | 1kuTSSOP (PW) | 28 View 50 | TUBE  Purchase Samples
CC1000PWRACTIVE-40 to 854.75 | 1kuTSSOP (PW) | 28 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
CC1000PWRG3ACTIVE-40 to 854.75 | 1kuTSSOP (PW) | 28 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:04 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC1000-RTB1
AmericasAvnet 100
AsiaFarnell Asia 272
EuropeAvnet-SILICA 385
Farnell 186
TI Lead Time*: 20 WeeksCC1000-RTR1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC1000PW
AmericasArrow 350
Newark 42
Rochester Electronics 347
AsiaFarnell Asia 7
WPI 126
EuropeArrow Northern Europe 3
WorldwideDigiKey >1k
Mouser Electronics 435
TI Lead Time*: 20 WeeksCC1000PWG3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCC1000PWR
AmericasArrow >1k
AsiaWPI 915
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksCC1000PWRG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC1000-RTB1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1000-RTR1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1000PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1000PWG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1000PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1000PWRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC1000 Help

Datasheet

Application Notes

View Application Notes for Sub 1-GHz

User Guides

Errata

More Literature

Reference Designs

Description Part # Company
CC1000 Evaluation Board Reference Design CC1000EB_REFDES Texas Instruments
CC1000 Plug & Play Reference Design CC1000PP_REFDES Texas Instruments
CC1000 uCSP EM Reference Design CC1000EM_REFDES Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
CC1000DK-433 MHz Development KitCC1000DK-433Texas InstrumentsDevelopment Boards/EVMs
CC1000DK-868/915 MHz Development KitCC1000DK-868-915Texas InstrumentsDevelopment Boards/EVMs
CC1000PP 433 MHz Plug and Play ModuleCC1000PPK-433Texas InstrumentsDevelopment Boards/EVMs
CC1000PP 868 MHz Plug and Play ModuleCC1000PPK-868Texas InstrumentsDevelopment Boards/EVMs
SmartRF StudioSMARTRFTM-STUDIOTexas InstrumentsSoftware Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1050 Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1021 Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1070 Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1150 Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2400 Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
PGA205 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
MPY634 Wide Bandwidth Precision Analog Multiplier SPECIAL FUNCTION AMPLIFIER-MULTIPLIER TI customers also evaluated this product.
ISO124 Precision Lowest Cost Isolation Amplifier AMPLIFIERS AND LINEAR-ISOLATION AMPLIFIER TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for CC1000:

View All Tags

Other Support



Click Here