CC1010 Status: NRND

Integrated 300-1000 MHz RF Transceiver and Microcontroller

      Chipcon
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • CC1110F32 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • CC1000: Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band
  • CC1050: Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band
  • TPS54310: 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • BQ24005: Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED

More Related Products

Product Information

Features

  • Fully Integrated UHF RF Transceiver
    • Programmable frequency in the range 300 - 1000 MHz
    • High sensitivity (typically -107 dBm at 2.4 kBaud)
    • Programmable output power -20 to +10 dBm
    • Very low current consumption (RX: 9.1 mA)
    • Very few external components required and no external RF switch or IF filter required
    • Single port antenna connection
    • Fast PLL settling allows frequency hopping protocols
    • FSK modulation with a data rate of up to 76.8 kBaud
    • Manchester or NRZ coding and decoding of data performed in hardware. Byte delineation of data can be performed in hardware to lessen the processor burden
    • RSSI output which can be sampled by on-chip ADC
    • Complies with EN 300 220 and FCC CFR47 part 15
  • High-Performance and Low-Power 8051-Compatible Microcontroller
    • Optimised 8051-core which typically gives 2.5x the performance of a standard 8051
    • Dual data pointers
    • Idle and sleep modes
    • In-circuit interactive debugging is supported for the Keil µVision IDE through a simple serial interface
  • Data and Non-volatile Program Memory
    • 32 kB of non-volatile Flash memory in-system programmable through a simple SPI interface or by the 8051 core.
    • Typical Flash memory endurance: 20 000 write/erase cycles
    • Programmable read and write lock of portions of Flash memory for software security
    • 2048 + 128 Byte of internal SRAM
  • Hardware DES Encryption / Decryption
    • DES supported in hardware
    • Output Feedback Mode or Cipher Feedback Mode DES to avoid the requirement that data length must be a multiple of eight bytes
  • Peripheral Features
    • Power On Reset / Brown-Out Detection
    • Three channel, max 23 kSample/s, 10 bit ADC
    • Programmable watchdog timer.
    • Real time clock with 32 kHz crystal oscillator
    • Two timers / pulse counters and two timers / pulse width modulators
    • Two programmable serial UARTs.
    • Master SPI interface
    • 26 configurable general-purpose I/O-pins
    • Random bit generator in hardware
  • Low Power
    • 8051 core and peripherals can use the RTC's 32 kHz clock
    • Idle and sleep modes for reduced power consumption. System can wake up on interrupt or when ADC input exceeds a set threshold
    • Low-power fully static CMOS design
  • Operating Conditions
    • 2.7 - 3.6 V supply voltage
    • -40 - 85 °C operational temperature
    • 3 - 24 MHz crystal (up to 50 ppm) for the main crystal oscillator
  • Packaging
    • 64-lead TQFP
  • Applications
    • Very low power UHF wireless data transmitters and receivers
    • 315 / 433 / 868 and 915 MHz ISM/SRD band systems
    • Home automation and security
    • AMR - Automatic Meter Reading
    • RKE - Remote Keyless Entry with acknowledgement
    • Low power telemetry
    • Toys

Description

The CC1010 is a true single-chip UHF transceiver with an integrated high performance 8051 microcontroller with 32 kB of Flash program memory. The RF transceiver can be programmed for operation in the 300 - 1000 MHz range, and is designed for very low power wireless applications.

The CC1010 together with a few external passive components constitutes a powerful embedded system with wireless communication capabilities.

CC1010 is based on Chipcon’s SmartRF®02 technology in 0.35 µm CMOS

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CC1010-RTR1NRND-40 to 858.00 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
CC1010-RTY1NRND-40 to 858.80 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
CC1010PAGNRND-40 to 858.80 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
CC1010PAGG3NRND-40 to 858.80 | 1kuTQFP (PAG) | 64 View 160 | JEDEC TRAY (10+1)  Not Available
CC1010PAGRNRND-40 to 858.00 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
CC1010PAGRG3NRND-40 to 858.00 | 1kuTQFP (PAG) | 64 View 1500 | LARGE T&R  Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
CC1010-RTR1As of 12:00 PM GMT, 03 Jul 2009As of 12:00 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasDigiKey  Available
 Mouser Electronics 86
 Rochester Electronics >1k
CC1010-RTY1As of 12:00 PM GMT, 03 Jul 2009As of 12:00 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasDigiKey  Available
 EuropeAvnet-SILICA 753
 Farnell 318
CC1010PAGAs of 12:00 PM GMT, 03 Jul 2009As of 12:00 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasAvnet 216
 DigiKey 144
 Mouser Electronics 15
 Newark 135
 Rochester Electronics 11
 EuropeFarnell 224
CC1010PAGG3As of 12:00 PM GMT, 03 Jul 2009As of 12:00 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasDigiKey  Available
CC1010PAGRAs of 12:00 PM GMT, 03 Jul 2009As of 12:00 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasDigiKey >1k
 Rochester Electronics >1k
CC1010PAGRG3As of 12:00 PM GMT, 03 Jul 2009As of 12:00 PM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC1010-RTR1  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1010-RTY1  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1010PAG  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1010PAGG3  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1010PAGR  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1010PAGRG3  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC1010 Help

Datasheet

Application Notes

View Application Notes for Sub 1-GHz

User Guides

Errata

More Literature

Reference Designs

Description Part # Company
CC1010 Evaluation Board Reference Design CC1010EB_REFDES Texas Instruments
CC1010EM Reference Design CC1010EM_REFDES Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
CC1010 433 MHz Evaluation ModuleCC1010EMK-433Texas InstrumentsDevelopment Boards/EVMs
CC1010 Evaluation Module 868 MHzCC1010EMK-868-915Texas InstrumentsDevelopment Boards/EVMs
CC1010DK-433 MHz Development KitCC1010DK-433Texas InstrumentsDevelopment Boards/EVMs
CC1010DK-868/915 MHz Development KitCC1010DK-868-915Texas InstrumentsDevelopment Boards/EVMs
SmartRF StudioSMARTRFTM-STUDIOTexas InstrumentsSoftware Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC1101 Low-Power Sub-1GHz RF Transceiver   TI customers also evaluated this product.
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band   TI customers also evaluated this product.
CC1050 Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band   TI customers also evaluated this product.
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range   TI customers also evaluated this product.
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory   TI customers also evaluated this product.
CC1100 Highly Integrated MultiCh RF Transceiver Designed for Low-Power Wireless Apps   TI customers also evaluated this product.
CC1111F8 Sub-1GHz System-on-Chip with MCU, 8kB Flash memory and USB 2.0   TI customers also evaluated this product.
CC1110F16 Sub-1GHz System-on-Chip with MCU and 16kB Flash memory   TI customers also evaluated this product.
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0   TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
BQ24005 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
LM358 Dual Operational Amplifiers OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS TI customers also evaluated this product.
TB5D2H 5V Quad PECL Driver LVDS/M-LVDS/ECL/CML-PECL PHYS TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
SN751177 Dual Differential Driver/Receiver Pairs INTERFACE-RS-485 TI customers also evaluated this product.
TL16C550C Single UART with 16-Byte FIFOs and Auto Flow Control INTERFACE-UARTS TI customers also evaluated this product.
DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter DATA CONVERTERS-DIGITAL TO ANALOG CONVERTERS TI customers also evaluated this product.

Support and Community

Videos

Support Community-Video
Description of the Low Power RF Solutions Workshop for Texas Instruments
Added: 2 months ago
Views:676
Duration:4:00
Rating: Video Rating - TI Community
Sign in to rate this video
 
Support Community-Video
SmartRF Evaluation Board Demonstration: RF made easy!
Added: 4 months ago
Views:1652
Duration:04:29
Rating: Video Rating - TI Community
Sign in to rate this video
 
Support Community-Video
Low Power RF Product - CC1111
Added: 9 months ago
Views:1275
Duration:03:51
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

Most Popular Tags for CC1010:

View All Tags

Other Support



Click 

Here