CC1020 Status: ACTIVE

Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range


      Chipcon
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC1020CC1070 CC1100E CC1101 CC1150 
Frequency(Min)(MHz)402, 804  402, 804  470,950  300, 387, 779  300, 400, 800  
Frequency(Max)(MHz)470, 940  470, 940  510,960  348, 464, 928  348, 464, 928  
Standby Current(uA)0.2  0.2  0.3  0.2  0.2  
Operating Voltage(Min)(V)2.3  2.3  1.8  1.8  1.8  
Operating Voltage(Max)(V)3.6  3.6  3.6  3.6  3.6  
Pin/Package32QFN, 32VQFN  20QFN  20QFN  20QFN  16QFN  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Frequency RangeSub1-GHz  Sub1-GHz  Sub1-GHz  Sub1-GHz  Sub1-GHz  
TX Power(Max)(dBm)10  10  12  12  12  
Sensitivity (Best)(dBm)-118   -112  -112   
RX Current (Lowest)(mA)19.9   15  14   
Wakeup Time (PD-->RX/TX)(uS)1300  1300  240  240  240  
Data Rate (Max)(Max)(kbps)153.6  153.6  500  500  500  
Device TypeTransceiver  Transmitter  Transceiver  Transceiver  Transmitter  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • CC1070: Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps
  • CC1100E: Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • CC2530: Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee
  • CC2520: Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver

More Related Products

Product Information

Features

  • True single chip UHF RF transceiver
  • Frequency range 402 MHz - 470 MHz and 804 MHz - 940 MHz
  • High sensitivity (up to -118 dBm for a 12.5 kHz channel)
  • Programmable output power
  • Low current consumption (RX: 19.9 mA)
  • Low supply voltage (2.3 V to 3.6 V)
  • No external IF filter needed
  • Low-IF receiver
  • Very few external components required
  • Small size (QFN 32 package)
  • Pb-free package
  • Digital RSSI and carrier sense indicator
  • Data rate up to 153.6 kBaud
  • OOK, FSK and GFSK data modulation
  • Integrated bit synchronizer
  • Image rejection mixer
  • Programmable frequency and AFC make crystal temperature drift compensation possible without TCXO
  • Suitable for frequency hopping systems
  • Suited for systems targeting compliance with EN 300 220, FCC CFR47 part 15 and ARIB STD-T67 and ARIB STD-T96
  • Development kit available
  • Easy-to-use software for generating the CC1020 configuration data
  • Applications
    • Narrowband low power UHF wireless data transmitters and receivers with channel spacing as low as 12.5 and 25 kHz
    • 402 / 424 / 426 / 429 / 433 / 447 / 449 / 469 / 868 / 915 and 960 MHz ISM/SRD band systems
    • AMR - Automatic Meter Reading
    • Wireless alarm and security systems
    • Home automation
    • Low power telemetry

Description

CC1020 is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 402, 424, 426, 429, 433, 447, 449, 469, 868, 915 and 960 MHz, but can easily be programmed for multi-channel operation at other frequencies in the 402 - 470 and 804 - 960 MHz range.

The CC1020 is especially suited for narrowband systems with channel spacings of 12.5 or 25 kHz complying with ARIB STD-T67 and EN 300 220.

The CC1020 main operating parameters can be programmed via a serial bus, thus making CC1020 a very flexible and easy to use transceiver.

In a typical system CC1020 will be used together with a microcontroller and a few external passive components.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
CC1020-RTB1ACTIVE-40 to 853.45 | 1kuVQFN (RUZ) | 32 52 | JEDEC TRAY (10+1) Download CAD Format for this SymbolContact TI Distributor or Sales Office
CC1020-RTR1ACTIVE-40 to 853.45 | 1kuVQFN (RUZ) | 32 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
CC1020RSSACTIVE-40 to 853.45 | 1kuVQFN (RUZ) | 32 52 | TUBE Download CAD Format for this Symbol
CC1020RSSG4ACTIVE-40 to 85 QFN (RSS) | 32   Purchase Samples
CC1020RSSRACTIVE-40 to 853.45 | 1kuVQFN (RUZ) | 32 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
CC1020RUZACTIVE-40 to 853.45 | 1kuVQFN (RUZ) | 32 52 | JEDEC TRAY (10+1) 
CC1020RUZRACTIVE-40 to 853.45 | 1kuVQFN (RUZ) | 32 2500 | LARGE T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:04 PM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC1020-RTB1
AmericasArrow 5
Avnet 52
Rochester Electronics 9
AsiaFarnell Asia 18
TI Lead Time*: 20 WeeksCC1020-RTR1
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC1020RSS
AsiaFarnell Asia 26
WPI 184
WorldwideMouser Electronics 148
TI Lead Time*: 20 WeeksCC1020RSSR
None Reported
View Distributors
TI Lead Time*: 20 WeeksCC1020RUZ
EuropeAvnet-SILICA 468
TI Lead Time*: 20 WeeksCC1020RUZR
AsiaWPI >1k
EuropeArrow Northern Europe >1k
Avnet-SILICA >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC1020-RTB1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1020-RTR1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1020RSS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1020RSSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1020RUZ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1020RUZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC1020 Help

Datasheet

Application Notes

View Application Notes for Sub 1-GHz

User Guides

Selection Guides

Errata

More Literature

Reference Designs

Description Part # Company
CC1020 Evaluation Board Reference Design CC1020EB_REFDES Texas Instruments
CC1020EMX Reference Design CC1020EMX_REFDES Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
CC1020-CC1070DK 433 MHz Development KitCC1020-CC1070DK433Texas InstrumentsDevelopment Boards/EVMs
CC1020-CC1070DK 868 MHz Development KitCC1020-CC1070DK868Texas InstrumentsDevelopment Boards/EVMs
CC1020EM Evaluation Module 433 MhzCC1020EMK-433Texas InstrumentsDevelopment Boards/EVMs
CC1020EM Evaluation Module 868 MhzCC1020EMK-868Texas InstrumentsDevelopment Boards/EVMs
SmartRF StudioSMARTRFTM-STUDIOTexas InstrumentsSoftware Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1070 Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1150 Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1021 Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1111F8 Sub-1GHz System-on-Chip with MCU, 8kB Flash memory and USB 2.0 Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1050 Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2520 Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
CC2430 System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.
TPA2012D2 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for CC1020:

View All Tags

Other Support



Click Here