CC1021 Status: ACTIVE

Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher


      Chipcon
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC1021
Frequency(Min)(MHz)402, 804  
Frequency(Max)(MHz)470, 940  
Operating Voltage(Min)(V)2.1  
Operating Voltage(Max)(V)3.6  
Pin/Package32VQFN  
Modulation TechniquesFSK, OOK, GFSK  
Operating Temp Range(Celsius)-40 to 85  
Current Consumption (RX)(mA)19.9  
Current Consumption (TX)(mA)19.9  
FSK Data Rate(Max)(kbps)153.6  
Receiver Sensitivity (FSK)(dBm)-109  
Programmable Output Power Ranging From(dBm)-20 to 10  
RSSI OuputDigital  
Antenna ConnectionSingle Ended  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CC1020: Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range
  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • CC1100E: Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands
  • CC2420: Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver

More Related Products

Product Information

Features

  • True single chip UHF RF transceiver
  • Frequency range 402 MHz - 470 MHz and 804 MHz - 940 MHz
  • High sensitivity (up to -112 dBm for 38.4 kHz and -106 dBm for 102.4 kHz receiver channel filter bandwidths respectively)
  • Programmable output power
  • Low current consumption (RX: 19.9 mA)
  • Low supply voltage (2.3 V to 3.6 V)
  • Very few external components required
  • Small size (QFN 32 package)
  • Pb-free package
  • Digital RSSI and carrier sense indicator
  • Data rate up to 153.6 kBaud
  • OOK, FSK and GFSK data modulation
  • Integrated bit synchronizer
  • Image rejection mixer
  • Programmable frequency
  • Automatic frequency control (AFC)
  • Suitable for frequency hopping systems
  • Suited for systems targeting compliance with EN 300 220 and FCC CFR47 part 15
  • Development kit available
  • Easy-to-use software for generating the CC1021 configuration data

View All Features in Datasheet

Description

CC1021 is a true single-chip UHF transceiver designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 433, 868 and 915 MHz, but can easily be programmed for multi-channel operation at other frequencies in the 402 - 470 and 804 - 940 MHz range.

The CC1021 is especially suited for narrowband systems with channel spacings of 50 kHz and higher complying with EN 300 220 and FCC CFR47 part 15.

The CC1021 main operating parameters can be programmed via a serial bus, thus making CC1021 a very flexible and easy to use transceiver.

In a typical system CC1021 will be used together with a microcontroller and a few external passive components.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
CC1021-RTB1ACTIVE-40 to 853.20 | 1kuVQFN (RUZ) | 32 52 | TUBE Download CAD Format for this Symbol
CC1021-RTR1ACTIVE-40 to 853.20 | 1kuVQFN (RUZ) | 32 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
CC1021RSSACTIVE-40 to 853.20 | 1kuVQFN (RUZ) | 32 52 | TUBE Download CAD Format for this Symbol
CC1021RSSRACTIVE-40 to 853.20 | 1kuVQFN (RUZ) | 32 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
CC1021RSSRG4ACTIVE-40 to 853.20 | 1kuVQFN (RUZ) | 32 2500 | LARGE T&R Purchase Samples
CC1021RUZACTIVE-40 to 853.20 | 1kuVQFN (RUZ) | 32 52 | TUBE 
CC1021RUZRACTIVE-40 to 853.20 | 1kuVQFN (RUZ) | 32 2500 | LARGE T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:11 PM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC1021-RTB1
EuropeAvnet-SILICA 9
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCC1021-RTR1
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCC1021RSS
AsiaWPI 110
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCC1021RSSR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksCC1021RSSRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCC1021RUZ
WorldwideDigiKey 886
TI Lead Time*: 20 WeeksCC1021RUZR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC1021-RTB1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1021-RTR1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1021RSS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1021RSSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1021RSSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1021RUZ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1021RUZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC1021 Help

Datasheet

Application Notes

View Application Notes for Sub 1-GHz

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
SmartRF StudioSMARTRFTM-STUDIOTexas InstrumentsSoftware Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1070 Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1050 Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1150 Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2420 Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver Low Power RF Protocols-ZIGBEE-Software TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for CC1021:

View All Tags

Other Support



Click Here