CC1050 Status: ACTIVE

Single Chip Ultra Low Power RF Transmitter for the 315/433/868/915 MHz SRD Band


      Chipcon
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 CC1050
Frequency(Min)(MHz)300  
Frequency(Max)(MHz)1000  
Operating Voltage(Min)(V)2.1  
Operating Voltage(Max)(V)3.6  
Pin/Package24TSSOP  
Modulation TechniquesFSK, OOK  
Operating Temp Range(Celsius)-40 to 85  
Current Consumption (TX)(mA)9.1  
FSK Data Rate(Max)(kbps)76.8  
Programmable Output Power Ranging From(dBm)-20 to 12  
Antenna ConnectionSingle Ended  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • CC1150: Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications
  • CC1000: Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band
  • CC1101: Low-Power Sub-1GHz RF Transceiver
  • SN74LVC16373A: 16-Bit Transparent D-Type Latch With 3-State Outputs
  • OPA2335: 0.05uV/C max, Single-Supply CMOS Operational Amplifier
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B

More Related Products

Product Information

Features

  • True single chip UHF RF transmitter
  • Very low current consumption
  • Frequency range 300 – 1000 MHz
  • Programmable output power –20 to 12 dBm
  • Small size (TSSOP-24 package)
  • Low supply voltage (2.1 V to 3.6 V)
  • Very few external components required
  • Single-ended antenna connection
  • FSK data rate up to 76.8 kBaud
  • Complies with EN 300 220 and FCC CFR47 part 15
  • Programmable frequency in 250 Hz steps makes crystal temperature drift compensation possible without TCXO
  • Suitable for frequency hopping protocols
  • Development Kit available
  • Easy-to-use software for generating the CC1050 configuration data

Description

CC1050 is a true single-chip UHF transmitter designed for very low power and very low voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868 and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-1000 MHz range.

The main operating parameters of CC1050 can be programmed via an easy-to-interface serial bus, thus making CC1050 a very flexible and easy to use transmitter. In a typical system CC1050 will be used together with a microcontroller and a few external passive components.

CC1050 is based on Chipcon's SmartRF® technology in 0.35 µm CMOS.

Device Uses

  • Very low power UHF wireless data transmitters
  • 315 / 433 / 868 and 915 MHz ISM/SRD band systems
  • RKE – Remote Keyless Entry
  • Home automation
  • Wireless alarm and security systems
  • AMR – Automatic Meter Reading
  • Low power telemetry
  • Game Controllers and advanced toys

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
CC1050-RTB1ACTIVE-40 to 852.35 | 1kuTSSOP (PW) | 24 View 62 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CC1050-RTR1ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
CC1050PWACTIVE-40 to 852.35 | 1kuTSSOP (PW) | 24 View 62 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
CC1050PWG3ACTIVE-40 to 852.35 | 1kuTSSOP (PW) | 24 View 62 | TUBE  Purchase Samples
CC1050PWRACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
CC1050PWRG3ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 2500 | LARGE T&R  Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 12:13 PM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksCC1050-RTB1
EuropeAvnet-SILICA 58
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCC1050-RTR1
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksCC1050PW
AmericasNewark 47
Rochester Electronics 102
AsiaFarnell Asia 229
EuropeArrow Northern Europe 186
Avnet-SILICA 38
Farnell 218
WorldwideDigiKey  Available
Mouser Electronics 583
TI Lead Time*: 20 WeeksCC1050PWG3
WorldwideMouser Electronics 183
TI Lead Time*: 20 WeeksCC1050PWR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksCC1050PWRG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
CC1050-RTB1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1050-RTR1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1050PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1050PWG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1050PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
CC1050PWRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for CC1050 Help

Datasheet

Application Notes

View Application Notes for Sub 1-GHz

User Guides

Errata

More Literature

Reference Designs

Description Part # Company
CC1050 Evaluation Board Reference Design CC1050EB_REFDES Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
CC1050DK-433 MHz Development KitCC1050DK-433Texas InstrumentsDevelopment Boards/EVMs
CC1050DK-868/915 MHz Development KitCC1050DK-868-915Texas InstrumentsDevelopment Boards/EVMs
SmartRF StudioSMARTRFTM-STUDIOTexas InstrumentsSoftware Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
CC1150 Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1000 Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1020 Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1070 Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1111F32 Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1100E Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1110F32 Sub-1GHz System-on-Chip with MCU and 32kB Flash memory Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC1021 Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
SN74LVC16373A 16-Bit Transparent D-Type Latch With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
OPA2335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TLV1117-18 Single Output LDO, 800mA, Fixed(1.8V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TAS5261 315-W Mono Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TPS3106K33 Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
ISO7240A Quad Channel, 4/0, 1Mbps, Digital Isolator INTERFACE-ISOLATORS TI customers also evaluated this product.
SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for CC1050:

View All Tags

Other Support



Click Here