Datasheet |
| | CC1101-Q1 | CC1131-Q1 | CC1151-Q1 | | Device Type | Transceiver | Receiver | Transmitter | | Frequency Range | Sub1-GHz | Sub1-GHz | Sub1-GHz | | Standby Current(uA) | 0.7 | 0.7 | 0.7 | | TX Power(Max)(dBm) | +12 | | +12 | | Sensitivity (Best)(dBm) | -114 | -114 | | | Data Rate (Max)(kbps) | 250 | 250 | 250 | | Wakeup Time (PD-->RX/TX)(uS) | 240 | 240 | 240 | | RX Current (Lowest)(mA) | 15.5 | 15.5 | | | TX Current (Lowest,0 dBm)(mA) | 14.6 | | 14.6 | | Frequency(Min)(MHz) | 310,420,779 | 310,420,779 | 310,420,779 | | Frequency(Max)(MHz) | 348,450,928 | 348,450,928 | 348,450,928 | | Operating Voltage(Min)(V) | 1.8 | 1.8 | 1.8 | | Operating Voltage(Max)(V) | 3.6 | 3.6 | 3.6 | | Frequency | 310-928MHz (3) | 310-928MHz (3) | 310-928MHz (3) | | Output Power | 16mW (2) | | 16mW (2) | | Supply Voltage | 1.8 to 3.6V (3) | 1.8 to 3.6V (3) | 1.8 to 3.6V (3) | | Package Type | 32QFN (5) | 32QFN (5) | 32QFN (5) | | Operating Temperature Range (°C) | -40 to +85,-40 to +105,-40 to +125 | -40 to +85,-40 to +105,-40 to +125 | -40 to +85,-40 to +105,-40 to +125 | | | Samples | Samples | Samples | | | Inventory | Inventory | Inventory |
Other qualified versions of CC1101-Q1
| Version |
Part Number |
Definition |
| Catalog |
CC1101 |
TI's standard catalog product |
Customers Who Evaluated This Product Also Evaluated
-
CC1131-Q1: Low-Cost Low-Power Sub-1-GHz RF Receiver
-
CC1151-Q1: Low-Cost Low-Power Sub-1-GHz RF Transmitter
-
CC1101: Low-Power Sub-1GHz RF Transceiver
-
CC1110F32: Sub-1GHz System-on-Chip with MCU and 32kB Flash memory
-
TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
Product Information
Features- Qualification in Accordance With AEC-Q100 Grade 1
- Extended Temperature Range Up To 125°C
- Radio-Frequency (RF) Performance
- High Sensitivity (114 dBm at 1.2 kBaud,
315 MHz, 1% Packet Error Rate) - Low Current Consumption (15.5 mA in Receive, 1.2 kBaud, 315 MHz)
- Programmable Output Power up to +10 dBm for all
Supported Frequencies - Excellent Receiver Selectivity and Blocking Performance
- Programmable Data Rate From 1.2 kBaud to 250 kBaud
- Frequency Bands: 310 MHz to 348 MHz, 387 MHz to 464 MHz,
and 779 MHz to 928 MHz - Analog Features
- 2-FSK, GFSK, and MSK Supported, as Well as OOK and Flexible
ASK Shaping - Suitable for Frequency-Hopping Systems Due to a Fast Settling
Frequency Synthesizer: 90-µs Settling Time - Automatic Frequency Compensation (AFC) Can Align Frequency
Synthesizer to Received Center Frequency - Integrated Analog Temperature Sensor
- Digital Features
- Flexible Support for Packet-Oriented Systems: On-Chip Support
for Sync Word Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling - Efficient SPI Interface: All Registers Can Be Programmed With
One Burst Transfer - Digital RSSI Output
- Programmable Channel Filter Bandwidth
- Programmable Carrier Sense (CS) Indicator
View All Features in Datasheet
Description The CC11x1-Q1 device family is designed for very low-power wireless applications. The circuits are mainly intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 315 MHz, 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for operation at other frequencies in the 310-MHz to 348-MHz, 387-MHz to 464-MHz, and 779-MHz to 928-MHz bands. The devices integrate a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 250 kBaud. CC11x1-Q1 family provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. View All Description in Datasheet
| | |