|
|
|
|
Other qualified versions of CC1101
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The CC1101 is a low-cost sub- 1 GHz transceiver designed for very low-power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315, 433, 868, and 915 MHz, but can easily be programmed for operation at other frequencies in the 300-348 MHz, 387-464 MHz and 779-928 MHz bands. CC1101 is an improved and code compatible version of the CC1100 RF transceiver. The main improvements on the CC1101 include:
The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud. CC1101 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters and the 64-byte transmit/receive FIFOs of CC1101 can be controlled via an SPI interface. In a typical system, the CC1101 will be used together with a microcontroller and a few additional passive components. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| CC1101RTK | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RTK) | 20 | View | 92 | TUBE | Purchase Samples | |
| CC1101RTKG3 | ACTIVE | -40 to 85 | 2.05 | 1ku | QFN (RTK) | 20 | View | 92 | TUBE | Purchase Samples | |
| CC1101RTKR | ACTIVE | -40 to 85 | 1.85 | 1ku | QFN (RTK) | 20 | View | 3000 | LARGE T&R | ||
| CC1101RTKRG3 | ACTIVE | -40 to 85 | 1.85 | 1ku | QFN (RTK) | 20 | View | 3000 | LARGE T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 12:05 PM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksCC1101RTK | |||
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksCC1101RTKG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksCC1101RTKR | |||
| Asia | WPI | 8 | |
| TI Lead Time*: 20 WeeksCC1101RTKRG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| CC1101RTK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC1101RTKG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC1101RTKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| CC1101RTKRG3 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for CC1101 
View Application Notes for Sub 1-GHz
| Description | Part # | Company |
| CC1101EM 315 and 433MHz Reference Design | CC1101EM433_REFDES | Texas Instruments |
| CC1101EM 868 and 915MHz Reference Design | CC1101EM868-915_REFDES | Texas Instruments |
| Name | Part # | Company | Tool / Software Type |
| CC1101 Development Kit 433MHz | CC1101DK433 | Texas Instruments | Development Boards/EVMs |
| CC1101 Development Kit 868-915MHz | CC1101DK868-915 | Texas Instruments | Development Boards/EVMs |
| CC1101 Evaluation Module 433MHz | CC1101EMK433 | Texas Instruments | Development Boards/EVMs |
| CC1101 Evaluation Module 868-915MHz | CC1101EMK868-915 | Texas Instruments | Development Boards/EVMs |
| CC430 Wireless Development Tool | EM430F6137RF900 | Texas Instruments | Development Boards/EVMs |
| MSP430 868/915MHZ Wireless Target Board | MSP430-3P-AWGH-AMB8423-DEVBD | Amber Wireless GmbH | Development Boards/EVMs |
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Texas Instruments | Software Tools |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| SimpliciTI Compliant Protocol Stack | SIMPLICITI | Texas Instruments | Application Software |
| Wireless M-Bus protocol software | WMBUS | Texas Instruments | Application Software |
| |||
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| CC1020 | Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1110F32 | Sub-1GHz System-on-Chip with MCU and 32kB Flash memory | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1100E | Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1150 | Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1111F32 | Sub-1GHz System-on-Chip with MCU, 32kB Flash memory and USB 2.0 | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC1000 | Single Chip Ultra Low Power RF Transceiver for 315/433/868/915 MHz SRD Band | Low Power RF ICs-SUB 1-GHZ | TI customers also evaluated this product. |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC430F5137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP43016-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series | TI customers also evaluated this product. |
| CC430F6137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-CC430 RF SoC Series | TI customers also evaluated this product. |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Low Power RF Protocols-ZIGBEE-Software | TI customers also evaluated this product. |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2591 | 2.4 GHz RF Front End | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Low Power RF ICs-2.4 GHZ | TI customers also evaluated this product. |
| MSP430F2274 | 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| MSP430F2132 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |

Most Popular Tags for CC1101: